Caterpillar 315F

Caterpillar 315F

Price
81,000 USD
Year
2016
Working hours
3508 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315F
CategoryCrawler Excavators
Serial NumberTDY00226
Unit NumberTDY226
Catalog NumberCU4587480
Manufacturing Year2016
Hours3508 h
CountryUnited States
LocationContact Dealer, AR
Pricing
Price Excluding Tax81,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional InformationINSTRUCTIONS, ENGLISH
DECALS, CAB ANSI
SUPPORT, AUX LINES, R-BOOM
PRODUCT LINK, CELLULAR PL641
LINES-QC PKG (9'10" STK)
STICK, R9'10" HD
CTRL, CAT PIN GRABBER COUPLER
ROLL ON-ROLL OFF W/O BKT QC A
LINKAGE, BKT W/O EYE
TRACK, 24" TG (GLT)
JOYSTICK STD PKG
STORAGE PROTECTION (EXPORT)
CYLINDER, BKT
DECALS, EXTERIOR ANSI
VALVE PKG, HYD
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional InformationINSTRUCTIONS, ENGLISH
DECALS, CAB ANSI
SUPPORT, AUX LINES, R-BOOM
PRODUCT LINK, CELLULAR PL641
LINES-QC PKG (9'10" STK)
STICK, R9'10" HD
CTRL, CAT PIN GRABBER COUPLER
ROLL ON-ROLL OFF W/O BKT QC A
LINKAGE, BKT W/O EYE
TRACK, 24" TG (GLT)
JOYSTICK STD PKG
STORAGE PROTECTION (EXPORT)
CYLINDER, BKT
DECALS, EXTERIOR ANSI
VALVE PKG, HYD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • GoodSome Scratches
  • Good
  • Good
  • GoodCab hand rail bent but functional
  • GoodLight scratches
  • Good
  • FairRight front guard is damaged
  • Good
safety items
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSmall Hole in bottom of seat cushion
  • Good
  • Good
engine
  • Yes
  • No
  • No
  • No
  • Pink
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • GoodRight Boom light has been replaced
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • GoodNormal wear for hours
stick
  • 9 foot 10 inch
  • FairNormal wear for hours
  • Goodsome scratches
bucket
  • Caterpillar
  • 36 inch
  • Good
  • GoodNormal wear for hours
  • Good
  • FairWear
  • GoodNew
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number41-7475
Track Shoes600 MM wide
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front7274
Carrier Rollers Rear6060
Idlers Front2424
Links1836
Pins & Bushings (External)4848
Segments5050
Track Roller 12020
Track Roller 21020
Track Roller 31020
Track Roller 51010
Track Roller 61010
Track Roller 71020
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 570 3240
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone