Excavators
Crawler Excavators
Caterpillar
Quick Search
Contact dealer
Caterpillar 315 FL
2018
3856 Hours
BLANCHARD MACHINERY CO.
Brand
Caterpillar 315 FL
Category
Crawler Excavators
Serial Number
TDY11957
Unit Number
DU000108
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Search
Back to search results
Caterpillar 315 FL
Home
Construction
Excavators
Crawler Excavators
Caterpillar
Caterpillar 315 FL
Year
2018
Working hours
3,856 h
Print
Add to favorites
‹
›
×
Videos of Caterpillar 315 FL
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
125,850
BLANCHARD MACHINERY CO.
Walterboro, SC
+1 8034658080
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
Caterpillar 315 FL
Category
Crawler Excavators
Serial Number
TDY11957
Unit Number
DU000108
Catalog Number
10064912
Year
2018
Hours
3,856 h
Country
United States
Location
WALTERBORO, United States
Pricing
Price Excluding Tax
125,850
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
AIR CONDITIONER
AIR CONDITIONER
PRODUCT LINK
PRODUCT LINK
LIGHTING
LIGHTING
AM FM RADIO
AM FM RADIO
AUXILIARY HYDRAULICS
AUXILIARY HYDRAULICS
BOOM, 1 PIECE
BOOM, 1 PIECE
STICK, MEDIUM
STICK, MEDIUM
UNDERCARRIAGE, LONG
UNDERCARRIAGE, LONG
CARBODY, STANDARD
CARBODY, STANDARD
THUMB, HYDRAULIC
THUMB, HYDRAULIC
BOOM CHECK VALVE
BOOM CHECK VALVE
BUCKET
BUCKET
COUPLER, HYDRAULIC
COUPLER, HYDRAULIC
Additional information
INCLUDES BUCKET & HYD THUMB.
*CAMERA REAR VIEW W/GRDRAIL
CHANGER, HAND CTRL 2-WAY
EROPS
GUARD, TRACK GUIDING, CENTER
LINES-FRONT, STD W/ PGQC
LINES-QC PKG
Operator's Manual
Protection 12mo/1000hr POWERTRAIN & HYDRAULICS
SUPPORT, AUX LINES, R BOOM
TOOL CTRL PKG
VALVE PKG, HYD TCS
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection
12mo/1000hr POWERTRAIN & HYDRAULICS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
16
0
0
cleaning required
Yes
extra fuel tanks
No
s.o.s. taken
No
car body
Good
counterweight
Good
crankcase guard / battery box
Good
decals
Good
draw bar
Good
eng. enclose hood / stack
Good
engine doors
Good
fenders
Good
fuel tank
Good
grab irons
Good
hood
Good
main frame welds
Good
paint
Good
radiator grill & shroud
Good
sheet metal
Good
steps / ladder
Good
safety items
3
0
0
cab guards
Yes
Windshield guard installed
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
fire extinguisher
Good
horn
Good
swing brake
Good
gauges, operator station, console
14
1
0
back up alarm
Yes
current o&mm
No
current parts manual
No
current safety manual
No
rops certification plate
Yes
air conditioner
Good
dash console
Good
door latches
Good
ems panel / warnings
Good
floor boards
Good
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
product link
Fair
seat belt
Good
seat cushion / arm rest
Good
switches
Good
windshield wipers
Good
engine
8
0
0
blow by
No
compression in radiator
No
epa decal
No
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
anti-freeze color
Red, level is full
oil pressure (h/l/n)
There are no low oil pressure warnings present for the engine or hydraulics.
smoke (b/d/l/w)
None
air cleaners
Good
belts / pulleys
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
5
0
0
leaks
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
14
0
0
swing drive oil level
Full
boom cylinder
Good
bucket cylinder
Good
hose lines
Good
hydraulic swivel
Good
operating condition - hydraulics
Good
pump drive
Good
pumps & valves
Good
rotex
Good
stick cylinder
Good
swing gear
Good
swing motors
Good
tank
Good
thumb cylinder
Good
travel motors
Good
boom
3
0
0
boom condition
Good
boom pins
Good
pins & bushings - boom
Good
stick
3
0
0
pins & bushings - stick
Good
stick conditions
Good
stick pins
Good
bucket
5
0
0
quick coupler
Yes
width
38
bucket bottom
Good
bucket linkage
Good
bucket mounts
Good
bucket sides
Good
teeth / adapters
Good
undercarriage
0
0
2
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Cannon
Both are holding track tension
Carrier Rollers
RECENTLY REPLACED ROLLERS @ 3855 HRS
Idlers
No faults found
Notes - UNDERCARRIAGE
No abnormal noises, popping, grabbing or grinding present
Segments
No faults found
Track Frame - Left
Poor
Track Frame - Right
Poor
Bushings
0.27
0.27
40
40
Carrier Rollers 1
0
0
Carrier Rollers 2
0
0
Idlers Front
0.65
0.7
0
0
Links
0.92
0.93
22
18
Shoe Width
23.6
23.6
Sprocket Segments
7.2
7.1
Track Roller 1
1.54
1.54
55
55
Track Roller 2
0
0
Track Roller 6
1.54
1.55
55
50
Track Roller 7
1.49
1.49
73
73
Track Shoes
1
1
19
19
Track Shoes (Width)
23 3/4"
23 3/4"
final drives
2
0
0
housings
Good
planetaries / diff
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
Caterpillar 315 FL on Mascus USA