Caterpillar 315F 9

Caterpillar 315F 9

Price
115,000 USD
Year
2018
Working hours
1,107 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315F 9
CategoryCrawler Excavators
Serial NumberTDY11199
Unit NumberTDY11199
Catalog NumberCU4802203
Manufacturing Year2018
Hours1,107 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax115,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
Additional Information*CONTROL, FINE SWING
*ACCUMULATOR WITH CRN
TRACK, 24" TG (GLT)
*JOYSTICK, ONE BUTTON
*CYLINDER, STICK (W/O SLCV)
REACH BOOM HD PKG
LINKAGE, BKT W/O EYE
CTRL, CAT PIN GRABBER COUPLER
*BATTERY, STANDARD
*RADIO, 24V AM/FM
DECALS, CAB ANSI
SUPPORT, AUX LINES, R-BOOM
INSTRUCTIONS, ENGLISH
*HOOD, ENGINE
*AIR CONDITIONER
*ALARM, TRAVEL
*MIRROR, CAB LEFT
*LINES-PILOT, INITIAL CIRCUIT
*LINES-PILOT, PLATFORM R-BOOM
*LINES-QC, REACH BOOM
*SWIVEL, STANDARD
*VALVE, HYDRAULIC
*GUARD, TRACK MOTOR
*FRAME, BASE, LONG U/C
*SEAT BELT, 2" RETRACTABLE
*BOOM, REACH 15'3" HD
CYLINDER, BKT
*GUARD, TRACK GUIDING, CENTER
*LIGHT, BOOM RIGHT SIDE
LANE 3 ORDER
*CAB-ROPS,70/30 W/VANDAL G-BOSS
*LIGHTING, CAB (HALOGEN)
*LINES-FRONT, STD W/ PGQC
*GUARD, BOTTOM, STANDARD
*COUNTERWEIGHT, 7,850LBS
*COVER, TANK STANDARD
*WINDOW, REAR, DUAL EXIT
*KEY
*PANEL, STD START SWITCH
*CAMERA REAR VIEW W/GRDRAIL
VALVE PKG, HYD
LINES-QC PKG (9'10" STK)
*315F L HEX
*LINES-PILOT, CL R-BOOM
JOYSTICK STD PKG
ROLL ON-ROLL OFF W/O BKT QC A
*LINES-QC, R9'10" STICK
*MIRROR, W/O GUARD
*SEAT, H-BACK, W/HEATER,S/AIR
*HARNESS, PLATFORM STD
STICK, R9'10" HD
*PLATFORM, STD
DECALS, EXTERIOR ANSI
*MAT, FLOOR
*FRAME, SWING
*CYLINDER, BOOM (W/O BLCV)
STORAGE PROTECTION (EXPORT)
*TANK, FUEL
PRODUCT LINK, CELLULAR PL641
*COOLING, HIGH AMBIENT
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
Additional Information*CONTROL, FINE SWING
*ACCUMULATOR WITH CRN
TRACK, 24" TG (GLT)
*JOYSTICK, ONE BUTTON
*CYLINDER, STICK (W/O SLCV)
REACH BOOM HD PKG
LINKAGE, BKT W/O EYE
CTRL, CAT PIN GRABBER COUPLER
*BATTERY, STANDARD
*RADIO, 24V AM/FM
DECALS, CAB ANSI
SUPPORT, AUX LINES, R-BOOM
INSTRUCTIONS, ENGLISH
*HOOD, ENGINE
*AIR CONDITIONER
*ALARM, TRAVEL
*MIRROR, CAB LEFT
*LINES-PILOT, INITIAL CIRCUIT
*LINES-PILOT, PLATFORM R-BOOM
*LINES-QC, REACH BOOM
*SWIVEL, STANDARD
*VALVE, HYDRAULIC
*GUARD, TRACK MOTOR
*FRAME, BASE, LONG U/C
*SEAT BELT, 2" RETRACTABLE
*BOOM, REACH 15'3" HD
CYLINDER, BKT
*GUARD, TRACK GUIDING, CENTER
*LIGHT, BOOM RIGHT SIDE
LANE 3 ORDER
*CAB-ROPS,70/30 W/VANDAL G-BOSS
*LIGHTING, CAB (HALOGEN)
*LINES-FRONT, STD W/ PGQC
*GUARD, BOTTOM, STANDARD
*COUNTERWEIGHT, 7,850LBS
*COVER, TANK STANDARD
*WINDOW, REAR, DUAL EXIT
*KEY
*PANEL, STD START SWITCH
*CAMERA REAR VIEW W/GRDRAIL
VALVE PKG, HYD
LINES-QC PKG (9'10" STK)
*315F L HEX
*LINES-PILOT, CL R-BOOM
JOYSTICK STD PKG
ROLL ON-ROLL OFF W/O BKT QC A
*LINES-QC, R9'10" STICK
*MIRROR, W/O GUARD
*SEAT, H-BACK, W/HEATER,S/AIR
*HARNESS, PLATFORM STD
STICK, R9'10" HD
*PLATFORM, STD
DECALS, EXTERIOR ANSI
*MAT, FLOOR
*FRAME, SWING
*CYLINDER, BOOM (W/O BLCV)
STORAGE PROTECTION (EXPORT)
*TANK, FUEL
PRODUCT LINK, CELLULAR PL641
*COOLING, HIGH AMBIENT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairsheet metal under front shield is a little bent
  • Good
safety items
  • No
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
stick
  • Good
  • Good
bucket
  • Good
  • Fairbucket will be reshimmed
  • Good
  • Good
  • Faircutting edge will be replaced
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front3.903.925857
Carrier Rollers Rear3.903.905858
Idlers Front72721212
Links3.503.501818
Pins & Bushings (External)1.961.952432
Pins & Bushings (Internal)27.0527.051010
SegmentsGoodGood
Track Roller 161611010
Track Roller 2595900
Track Roller 3605950
Track Roller 4GuardGuard
Track Roller 5606055
Track Roller 6606055
Track Roller 761611010
Track Shoes (Width).70.701919
comments, misc. repairs, general remarks
  • Very nice tractor runs as it should
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 570 3240
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone