Caterpillar 315F

Caterpillar 315F

Price
236,033 USD
Year
2019
Working hours
204 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315F
CategoryCrawler Excavators
Serial NumberTDY12636
Unit NumberTDY12636
Catalog NumberCU4576395
Manufacturing Year2019
Hours204 h
CountryUnited States
LocationKingsport, TN
Pricing
Price Excluding Tax$ 236,033
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationLINES-MP PKG (9'10" STK)
VALVE PKG, HYD TCS
PRODUCT LINK, CELLULAR PL641
315FL HEX BCF2
CHANGER, HAND CTRL 2-WAY
STICK, R9'10" HD THUMB
GUARD, SWIVEL
COMBINED CIR PKG
TRACK, 20" TG W/RUBBER PAD
CONTROL, BLADE, W/PUMP MP
CYLINDER, BKT
REACH BOOM HD PKG
CIRCUIT, MEDIUM PRESS, BLADE
BLADE, 8'2"
ROLL ON-ROLL OFF W/O BKT QC A
LINES-QC PKG (9'10" STK)
CTRL, CAT PIN GRABBER COUPLER
SUPPORT, AUX LINES, R-BOOM
DECALS, CAB ANSI
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
LINES-HP TCS PKG (9'10" STK)
DECALS, EXTERIOR ANSI
STORAGE PROTECTION (EXPORT)
LINKAGE, BKT W/O EYE
Features
Additional InformationLINES-MP PKG (9'10" STK)
VALVE PKG, HYD TCS
PRODUCT LINK, CELLULAR PL641
315FL HEX BCF2
CHANGER, HAND CTRL 2-WAY
STICK, R9'10" HD THUMB
GUARD, SWIVEL
COMBINED CIR PKG
TRACK, 20" TG W/RUBBER PAD
CONTROL, BLADE, W/PUMP MP
CYLINDER, BKT
REACH BOOM HD PKG
CIRCUIT, MEDIUM PRESS, BLADE
BLADE, 8'2"
ROLL ON-ROLL OFF W/O BKT QC A
LINES-QC PKG (9'10" STK)
CTRL, CAT PIN GRABBER COUPLER
SUPPORT, AUX LINES, R-BOOM
DECALS, CAB ANSI
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
LINES-HP TCS PKG (9'10" STK)
DECALS, EXTERIOR ANSI
STORAGE PROTECTION (EXPORT)
LINKAGE, BKT W/O EYE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Dillon Harbin
Telephone:+1 865 5461414
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources