Caterpillar 315FLCR

Caterpillar 315FLCR

Price
137,407 USD
Year
2018
Working hours
785 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315FLCR
CategoryCrawler Excavators
Serial NumberTDY11574
Unit NumberTDY11574
Catalog NumberCU4679466
Manufacturing Year2018
Hours785 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$ 137,407
Tax (10%)$ 13,741
Price Including Tax$ 151,147
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
BEACONBEACON
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional InformationHOUR METER IS INDICATIVE ONLY
INCLUDES HD RENTAL EXTRAS; UHF, DUAL E-STOPS, BATTERY AND STARTER ISOLATORS
TA1 REPORT AVAILABLE UPON REQUEST
CAT CERTIFIED USED: ELIGIBLE FOR HD ADVANTAGE
REMAINING EPP WARRANTY - 17/9/2021 OR UP TO 3000HRS QLD & NT ONLY
TILT MUD BUCKET
900MM GP BUCKET
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
BEACONBEACON
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional InformationHOUR METER IS INDICATIVE ONLY
INCLUDES HD RENTAL EXTRAS; UHF, DUAL E-STOPS, BATTERY AND STARTER ISOLATORS
TA1 REPORT AVAILABLE UPON REQUEST
CAT CERTIFIED USED: ELIGIBLE FOR HD ADVANTAGE
REMAINING EPP WARRANTY - 17/9/2021 OR UP TO 3000HRS QLD & NT ONLY
TILT MUD BUCKET
900MM GP BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 1300420189
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone