Quick Search

Caterpillar 315FLCRTHB

Caterpillar 315FLCRTHB

Price
$138,000
Year
2017
Working hours
3,777 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Carolina CAT
Charlotte, NC
+1 704 731 7500
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 315FLCRTHB
CategoryCrawler Excavators
Serial NumberTDY10047
Unit NumberG16-1044M
Catalog Number4878641
Year2017
Hours3,777 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax138,000 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional informationCAB • AIR • AUXILIARY HYDRAULICS • 36" BUCKET • BLADE • HYDRAULIC THUMB • ULTRA LOW SULFUR DIESEL FUEL

*315F L HEX
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, STANDARD
*BLADE, 8'6"
*BOOM, REACH 15'3" HD
*CAB-ROPS,70/30 W/VANDAL G-BOSS
*CAMERA REAR VIEW W/GRDRAIL
*CHANGER,HAND CTRL 2-WAY
*CIRCUIT, COMBINED
*COMBINED CIR PKG
*CONTROL, BLADE, W/PUMP
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COVER, TANK STANDARD
*CTRL, CAT PIN GRABBER COUPLER
*CYLINDER, BKT
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*DECALS, CAB ANSI
*DECALS, EXTERIOR ANSI
*FRAME, BASE, LONG U/C BLADE
*FRAME, SWING
*GUARD, TRACK GUIDING, CENTER
*GUARD, TRACK MOTOR
*HARNESS, PLATFORM STD
*HOOD, ENGINE
*HYD VLV TCS PKG
*JOYSTICK, THUMB WHEEL
*KEY
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES-FRONT, STD W/ PGQC
*LINES-HP, R9'10" STICK
*LINES-HP, REACH BOOM TCS
*LINES-PILOT, CL R-BOOM TCS
*LINES-PILOT, INITIAL CIR. ATT
*LINES-PILOT, PLATFORM TCS
*LINES-QC, R9'10" STICK
*LINES-QC, REACH BOOM
*LINKAGE, BKT W/O LIFT
*MAT, FLOOR
*MIRROR, CAB LEFT
*MIRROR, W/O GUARD
*PANEL, STD START SWITCH
*PLATFORM, STD
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*REACH BOOM HD PKG
*SEAT, H-BACK, W/HEATER,S/AIR
*STICK, R9'10" HD
*SWIVEL, BLADE
*TANK, FUEL
*VALVE, HYDRAULIC TCS
*WINDOW, REAR, DUAL EXIT
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
STORAGE PROTECTION (EXPORT)
*COUNTERWEIGHT, 7,940 LBS
*GUARD, BOTTOM, STANDARD
*SUPPORT, AUX LINES, R-BOOM
*TRACK, 24" TG (GLT)
ROLL ON-ROLL OFF LANE1 A
*SEAT BELT, 2" RETRACTABLE
ENG S/N W7N15578
CCU (CAT CERTIFIED USED)
36"GD BUCKET S/N NBC21618
Warranty ( 2 ) PM 2 Kits
Special Offers 12 Month, 1000 Hour, PT & Hyd ( + CVA )
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection 12 Month, 1000 Hour, PT & Hyd ( + CVA )
Special Offers ( 2 ) PM 2 Kits
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1110
  • YesClean for sale
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodTank cover ding
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPump door dents _Right front cover dent
  • Good
safety items
300
  • YesLeft front cab post has had filler put in it at some point
  • Yes
  • Yes
  • EPA label is missing
  • Good
  • Good
  • Good
gauges, operator station, console
1210
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAug 2019
  • FairBoth seat cushions worn and have small holes
  • Good
  • Good
engine
511
  • No
  • No
  • NoMissing
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • Fair
  • PoorACCESSORY BELT IS COMING APART _Replace
  • Good
  • Good
  • Good
  • Good200 hours on the PM
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • FairCab worklight is not working
  • Good
  • Good
hydraulics
830
  • Good
  • Good
  • Good
  • FairLeft AUX line is missing the clamp at the boom _ Left aux block mount plate is bent
  • Good
  • FairCheck thumb return circuit _ Hoses and lines vibrate when thumb returns to rest position
  • FairRemote grease line cut on the stick
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesCat 5 shank hydraulic thumb
  • 102" Leveling blade _ Blade face is beat up
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
310
  • Cat
  • 36"
  • FairBottom dents
  • Good
  • Good
  • Good30% worn
final drives
200
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number4I7475-76
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front9864
Carrier Rollers Rear9864
Links88.527
Pins & Bushings (External)49.238
Track Shoes (Width)24" 1722
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering