Quick Search

CAT 315FLCR

CAT 315FLCR

CAT Certified
Year
2019
Working hours
3,260 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Overijse
+32 475841882
Show phone number
Basic information
BrandCAT 315FLCR
BERGERAT MONNOYEUR S.A.S.
CategoryCrawler Excavators
Serial NumberTDY13194
Unit Number23001714
Catalog Number10028077
Year2019
Hours3,260 h
CountryBelgium
LocationOVERIJSE, Belgium
Pricing
Price Excluding Tax117,090 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AUTO LUBEAUTO LUBE
COUPLER, QUICKCOUPLER, QUICK
RUBBER TRACKRUBBER TRACK
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CE PLATECE PLATE
BEACONBEACON
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
STICK, MEDIUMSTICK, MEDIUM
Additional informationBLADE 2,50 METER WIDTH
Online Owner's Manual
THREE BUCKETS : 1000 MM, 800 MM AND 600 MM
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • 4,65 m
  • Good
  • Good
  • Good
stick
300
  • 2,5 m
  • Good
  • Good
  • Good
bucket
300
  • Yes
  • egcon
  • 1700 MM
  • Good
  • Good
  • Good
final drives
100
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering