Caterpillar 314E LCR P

Caterpillar 314E LCR P

Price
93,564 USD
Year
2014
Working hours
3503 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314E LCR P
CategoryCrawler Excavators
Serial NumberZJT00905
Unit NumberE123745
Catalog NumberCU4461288
Manufacturing Year2014
Hours3503 h
CountryUnited States
LocationSafford, AZ
Pricing
Price Excluding Tax$ 93,564
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
STICK, LONGSTICK, LONG
Additional InformationPRODUCT LINK: INCLUDES
PATTERN CHANGER
STICK LENGTH: 9'2"
GUARDING
TRACK SHOE WIDTH/TYPE: 24" TG
BOOM, ONE PIECE
ENCLOSED CAB
BLADE, LEVELING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone