Caterpillar 314E LCR

Caterpillar 314E LCR

Price
113,750 USD
Year
2013
Working hours
5042 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314E LCR
CategoryCrawler Excavators
Serial NumberZJT00366
Unit NumberZJT366
Catalog NumberCU1914440
Manufacturing Year2013
Hours5042 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$ 113,750
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
REGIONAL PKG R-BOOM (ADSD-N)
R-BOOM, 9'10" STK HD PKG THUMB
R-CYLINDER PKG
TRACK, 24" TG (GLT)
GUARD, TRACK GUIDING, CENTER
COMBINED CIR PKG
HYD VLV TCS PKG
LINES-FRONT, STD W/CENTER-L QC
COLD WEATHER STARTING PKG
CAB DUAL EXIT PKG
PANEL, STD START SWITCH
SEAT, H-BACK, W/HEATER,S/AIR
CAMERA, REAR VIEW PKG
LIGHTING, CAB (HALOGEN)
LIGHT, BOOM RIGHT SIDE
GUARD BOTTOM PKG
COOLING, HIGH AMBIENT PKG
FRAME, BASE, LONG U/C BLADE
COUNTERWEIGHT, 7,940 LBS
FRAME, SWING, STANDARD
SWIVEL, BLADE
LINES-QC PKG (R-BOOM/9'10" STK
LINES-HP TCS PKG (9'10" STK)
CONTROL, CENTER-LOCK COUPLER
SUPPORT, AUX LINES, R-BOOM
ASHTRAY
CHANGER, HAND CTRL 2-WAY, R-BM
QUICK DRAINS, READY (OIL)
PRODUCT LINK-SATELLITE (PL321)
BLADE, 8'6"
CONTROL, BLADE, W/PUMP
ROLL ON-ROLL OFF
KIT,HYD,E-SERIES CONVERSION
STORAGE PROTECTION (EXPORT)
INSTRUCTIONS, ENGLISH
THUMB GP
CONNECTOR LINES, THUMB
PIN GROUP, SPARE
LINES, CONNECTOR, PIN GRABBER
TIP, LONG
BUCKET-GD, 36" 0.69 YD3
COUPLER, PG W/O PINS 312
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone