Caterpillar 314E LCR

Caterpillar 314E LCR

Price
149,500 USD
Year
2015
Working hours
2407 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314E LCR
CategoryCrawler Excavators
Serial NumberZJT01289
Unit NumberNM71458
Catalog NumberCU2149889
Manufacturing Year2015
Hours2407 h
CountryUnited States
LocationMedford, OR
Pricing
Price Excluding Tax$ 149,500
Tax-
Price Including Tax-
Features
Additional InformationBLADE, 8'10"
CAB DUAL EXIT PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CTRL 2-WAY, R-BM
COLD WEATHER STARTING PKG
COMBINED MP CIR BLADE PKG
CONTROL, BLADE, W/PUMP MP
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 7,940 LBS
COUPLER, PIN GRABBER W/O PIN
CTRL, CAT PIN GRABBER COUPLER
EIN# RP4H49
FRAME, BASE, LONG U/C BLADE
FRAME, SWING, STANDARD
GRADE CONTROL, DEPTH AND SLOPE
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING, CENTER
HYD VLV TCS PKG
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES-FRONT, STD W/ PGQC
LINES-HP TCS PKG (9'10" STK)
LINES-MP PKG (9'10" STK)
LINES-QC PKG (R-BOOM/9'10" STK
PANEL, STD START SWITCH
PRODUCT LINK-SATELLITE (PL321)
PROTECTOR, RAIN, CAB FRONT
R-BOOM, 9'10" STICK HD CGC PKG
R-CYLINDER CGC PKG
REGIONAL PKG R-BOOM (ADSD-N)
ROLL ON-ROLL OFF
SEAT,H-BACK,HEATER,S/AIR,COOL
SENSOR MOUNT, CGC
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
SWIVEL, BLADE
THUMB S/N: PMZ04789
TRACK, 28" TG W/STEP (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone