Quick Search

CAT 314ELCR

CAT 314ELCR

Year
2014
Working hours
10,731 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTORS SINGAPORE LIMITED
+65 66638853
Show phone number
Basic information
BrandCAT 314ELCR
TRACTORS SINGAPORE LIMITED - JURONG
CategoryCrawler Excavators
Serial NumberDKD00293
Unit NumberDKD00293
Catalog Number4849571
Year2014
Hours10,731 h
CountrySingapore
LocationSingapore
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
BEACONBEACON
STICK, MEDIUMSTICK, MEDIUM
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • No
  • No
  • MACHINE IN GOOD CONDITION OVERALL. NEW PAINT JOB.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNEW PAINT JOB.
  • Good
  • Good
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1130
  • No
  • No
  • No
  • No
  • No
  • NA.
  • NORMAL RANGE.
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • PINK.
  • NORMAL.
  • NORMAL.
  • Good
  • GoodNEW BELTS.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Good
  • GoodCYLINDER ROD RE-CHROMED & RE-SEALED.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • 4.65 m.
  • Good
  • Good
  • Good
stick
300
  • 2.8 m.
  • Good
  • Good
  • Good
bucket
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front105.41063432
Carrier Rollers Rear105.2105.83432
Idlers Front19.5193624
Links86.2867472
Pins & Bushings (External)49.02494648
Pins & Bushings (Internal)693.5693.56060
Track Roller 1131.51326460
Track Roller 2130.8132.26459
Track Roller 3131131.56464
Track Roller 41321326059
Track Roller 5131.5130.86464
Track Roller 6131131.56464
Track Roller 7131.51326460
Track Shoes (Width)14.2144446
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • PM1000 done at 10,720 Hours. Fan belts replaced.
  • Bucket cylinder rod re-chromed & re-sealed.
  • All body panels straightened & whole machine repainted.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering