Caterpillar 314ELCR

Caterpillar 314ELCR

Price
117,607 USD
Year
2016
Working hours
1839 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT01787
Catalog NumberCU4569125
Manufacturing Year2016
Hours1839 h
CountryCanada
LocationAcheson Supercentre, AB
Pricing
Price Excluding Tax$ 117,607
Tax-
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information**FINNING VALUE USED**
28" TG SHOES
AUX HYDRAULICS, REAR VIEW CAMERA, TOOL CONTROL PKG
CAB WITH HEAT AND A/C
PATTERN CHANGER, HIGH BACK FABRIC SEAT, 9'10" STICK
THUMB
QUICK COUPLER, DIG AND CLEAN UP BUCKET
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information**FINNING VALUE USED**
28" TG SHOES
AUX HYDRAULICS, REAR VIEW CAMERA, TOOL CONTROL PKG
CAB WITH HEAT AND A/C
PATTERN CHANGER, HIGH BACK FABRIC SEAT, 9'10" STICK
THUMB
QUICK COUPLER, DIG AND CLEAN UP BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone