Caterpillar 314CLCR

Caterpillar 314CLCR

Price
49,000 USD
Year
2008
Working hours
5347 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314CLCR
CategoryCrawler Excavators
Serial NumberPCA01801
Unit NumberPCA1801
Catalog NumberCU4655266
Manufacturing Year2008
Hours5347 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$ 49,000
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • FairRight bumper dented in front and rear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint chips and surface rust over lower machine areas
  • GoodStraight
  • FairRight front car-body panel dented
  • FairRight carbody step bent
safety items
  • Yes
  • Yes
  • Good
  • GoodWorking
  • Good
gauges, operator station, console
  • YesTravel alarm working
  • PoorNot working blows hot air
  • Good
  • Good
  • Good
  • Good
  • GoodGauges working
  • GoodAll cab glass and mirrors in place (no chips or cracks)
  • Good
  • Good
  • GoodWorking reads 249hrs, replaced at 5099hrs
  • Good
  • Good
  • Good
  • GoodWorking
engine
  • YesSlight
  • No
  • Yes
  • NoEngine oil level aprox 1in over on stick
  • No
  • No
  • No
  • Red
  • Powered by mid 4-cylinder turbo diesel
  • Warning light goes out when started
  • Normal
  • FairBelts squeal at high idle
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • GoodAll floodlights on machine working
  • Good
  • Good
hydraulics
  • Full
  • FairRight boom cylinder leaking from packing
  • GoodDry
  • GoodPilot operated joystick controls equipped with pilot pattern switcher valve
  • Good
  • GoodOperates good cycle times are good
  • Good
  • Good
  • GoodDry
  • Good
  • Good
  • Good
  • GoodTwo speed travel working
attachments / work tools
  • 8’6ft wide leveling blade with bolt on cutting edge, face shows wear and denting
boom
  • Good
  • Good
  • Good
stick
  • 9’8ft
  • Good
  • Good
  • Good
bucket
  • Yes
  • cat
  • Caterpillar hydraulic operated coupler, operates good,
  • 36in
  • Good
  • Good
  • Good
  • FairLower added side plates worn and separated from bucket side
  • FairTeeth shows wear
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number990-649
Links46-link track
Track Shoes23.5in wide pads
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1061083224
Carrier Rollers Rear1081082424
Idlers Front1819024
Links89891818
Pins & Bushings (External)49494848
Pins & Bushings (Internal)6926924545
Track Roller 71615205
Track Shoes (Width)16162828
comments, misc. repairs, general remarks
  • Runs and operates good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone