Caterpillar 313FLGC

Caterpillar 313FLGC

Price
142,000 USD
Year
2015
Working hours
2058 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313FLGC
CategoryCrawler Excavators
Serial NumberHDK00250
Unit Number009010770
Catalog NumberCU4325789
Manufacturing Year2015
Hours2058 h
CountryUnited States
LocationSplendora, TX
Pricing
Price Excluding Tax$ 142,000
Tax-
Price Including Tax-
Features
Additional Information*BUCKET CYL/LINKAGE PKG
*FAN, FIXED
*BOOM PKG
*INSTRUCTIONS CAB, ANSI
*REGIONAL PKG, ADSD-N/CNDA
*TANK, FUEL
*JOYSTICK STANDARD PKG
*BATTERY, STANDARD
*SEAT, H-BACK, SUSPENSION
STORAGE PROTECTION (EXPORT)
LANE 1 FROM FACTORY
*FRAME, BASE
*MIRROR, RIGHT SIDE
ROLL ON-ROLL OFF W/O BKT QC A
*GUARD, TRACK GUIDING, CENTER
INSTRUCTIONS, ENGLISH
*TRACK, 28" TG W/STEP (GLT)
*CHANGER, HAND CTRL 2-WAY ANSI
*INSTRUCTIONS OUTSIDE, ANSI
*PILOT LINES, STD
*SWIVEL, STANDARD
*COUNTERWEIGHT, 5,400 LBS
*RADIATOR SCREEN
*STICK, 9'10" W/AUX. MOUNT
*CAB-ROPS,70/30 W/VANDAL-G BOSS
*313F L GC HYD EXCAVATOR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone