Caterpillar 313FLGC

Caterpillar 313FLGC

Price
155,900 USD
Year
2018
Working hours
1460 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313FLGC
CategoryCrawler Excavators
Serial NumberHDK10159
Unit NumberEQ0068686
Catalog NumberCU4311037
Manufacturing Year2018
Hours1460 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$ 155,900
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
Additional Information15' 3" BOOM
PATTERN CHANGER
28" TG TRACK
9' 10" HD STICK
COMBINED CIRCUIT PKG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone