Caterpillar 313F GC

Caterpillar 313F GC

Price
86,500 USD
Year
2016
Working hours
5159 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313F GC
CategoryCrawler Excavators
Serial NumberHDK00273
Unit Number18126
Catalog NumberCU2292445
Manufacturing Year2016
Hours5159 h
CountryUnited States
LocationLavergne, TN
Pricing
Price Excluding Tax86,500 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information283-9014 STICK(9'10") W/AUX MNT
288-7392 LINES-HP,(9'10")STICK
288-7395 LINES-QC,(9'10")STICK
313F GC TOOL CONTROL (DLO)
340-8204 TRACK, 700MM (28") TG
342-3201 BATTERY,STANDARD
390-4278 LINES-HP,REACH BOOM
390-4281 SUPPORT,AUX LINES,
424-5406 FAN, FIXED
437-9274 GUARD,TRACK GUIDE CENTR
448-9517 CHANGER,HAND CTRL 2-WAY
449-7944 CAB-ROPS,70/30 W/VANDAL
449-7959 TANK, FUEL
449-8073 SEAT,H-BACK,SUSPENSION
450-1241 PILOT LINES, STD
450-2754 COUNTERWEIGHT(5,400LBS)
450-2848 313F L GC
450-3486 FRAME, BASE
450-5923 LINES-QC, REACH BOOM
450-9265 SWIVEL, STANDARD
451-3928 INSTRUCTIONS OUTSIDE
451-3931 INSTRUCTIONS CAB
451-3955 CTRL,CAT PIN GRABBER
456-0976 REGIONAL PKG
456-0979 BOOM PKG
456-0983 BUCKET CYL/LINKAGE PKG
456-0992 TC PKG
459-0355 RADIATOR SCREEN
461-3681 MIRROR, RIGHT SIDE
INSTRUCTIONS, ENGLISH
LANE 1 FROM FACTORY
ROLL ON-ROLL OFF W/O BKT QC A
STORAGE PROTECTION (EXPORT)
Features
Additional Information283-9014 STICK(9'10") W/AUX MNT
288-7392 LINES-HP,(9'10")STICK
288-7395 LINES-QC,(9'10")STICK
313F GC TOOL CONTROL (DLO)
340-8204 TRACK, 700MM (28") TG
342-3201 BATTERY,STANDARD
390-4278 LINES-HP,REACH BOOM
390-4281 SUPPORT,AUX LINES,
424-5406 FAN, FIXED
437-9274 GUARD,TRACK GUIDE CENTR
448-9517 CHANGER,HAND CTRL 2-WAY
449-7944 CAB-ROPS,70/30 W/VANDAL
449-7959 TANK, FUEL
449-8073 SEAT,H-BACK,SUSPENSION
450-1241 PILOT LINES, STD
450-2754 COUNTERWEIGHT(5,400LBS)
450-2848 313F L GC
450-3486 FRAME, BASE
450-5923 LINES-QC, REACH BOOM
450-9265 SWIVEL, STANDARD
451-3928 INSTRUCTIONS OUTSIDE
451-3931 INSTRUCTIONS CAB
451-3955 CTRL,CAT PIN GRABBER
456-0976 REGIONAL PKG
456-0979 BOOM PKG
456-0983 BUCKET CYL/LINKAGE PKG
456-0992 TC PKG
459-0355 RADIATOR SCREEN
461-3681 MIRROR, RIGHT SIDE
INSTRUCTIONS, ENGLISH
LANE 1 FROM FACTORY
ROLL ON-ROLL OFF W/O BKT QC A
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Marshall Amis
Telephone:+1 615 256 2424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone