Caterpillar 313F

Caterpillar 313F

Price
152,500 USD
Year
2017
Working hours
1347 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313F
CategoryCrawler Excavators
Serial NumberDJE10093
Unit NumberNM74179
Catalog NumberCU2513998
Manufacturing Year2017
Hours1347 h
CountryUnited States
LocationSalem, OR
Pricing
Price Excluding Tax$ 152,500
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD CGC
BLADE, 8'10"
BUMPER, SIDE STEEL
CGC PRICE ADJUSTMENT-S
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED MP CIR STP BLADE PKG
COUPLER, PG W/O PIN 311-315
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
EIN# DC8A45
FRAME, BASE, LONG U/C BLADE
GUARD, BOTTOM
GUARD, TRACK GUIDING, CENTER
INSTALLATION, BLADE MP
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINES, BKT CLOSE PGQC
LINES-HP, R9'10" STICK
LINES-HP, REACH BOOM
LINES-MP, R9'10" STICK
LINES-MP, REACH BOOM
LINES-QC, R9'10" STICK
LINES-QC, REACH BOOM
PILOT LINES, BLADE
PRODUCT LINK, CELLULAR PL641
PSM THUMB NM82395 S/N PMZ06116
REACH BOOM HD CGC PKG
ROLL ON-ROLL OFF
STICK, R9'10" HD CGC
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
SWIVEL, BLADE
TRACK, 28" TG W/STEP (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone