Caterpillar 313F GC

Caterpillar 313F GC

Price
81,300 USD
Year
2016
Working hours
2631 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313F GC
CategoryCrawler Excavators
Serial NumberHDK00259
Unit Number17400
Catalog NumberCU2292444
Manufacturing Year2016
Hours2631 h
CountryUnited States
LocationNashville, TN
Pricing
Price Excluding Tax$ 81,300
Tax-
Price Including Tax-
Features
Additional Information*313F L GC HYD EXCAVATOR
*BATTERY, STANDARD
*BOOM PKG
*BUCKET CYL/LINKAGE PKG
*CAB-ROPS,70/30 W/VANDAL-G BOSS
*CHANGER, HAND CTRL 2-WAY ANSI
*COUNTERWEIGHT, 5,400 LBS
*FAN, FIXED
*FRAME, BASE
*GUARD, TRACK GUIDING, CENTER
*INSTRUCTIONS CAB, ANSI
*INSTRUCTIONS OUTSIDE, ANSI
*JOYSTICK STANDARD PKG
*MIRROR, RIGHT SIDE
*PILOT LINES, STD
*RADIATOR SCREEN
*REGIONAL PKG, ADSD-N/CNDA
*SEAT, H-BACK, SUSPENSION
*STICK, 9'10" W/AUX. MOUNT
*SWIVEL, STANDARD
*TANK, FUEL
*TRACK, 28" TG W/STEP (GLT)
313F GC (DLO)
INSTRUCTIONS, ENGLISH
LANE 1 FROM FACTORY
ROLL ON-ROLL OFF W/O BKT QC A
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Marshall Amis
Telephone:+1 615 256 2424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone