Caterpillar 313F GC

Caterpillar 313F GC

Price
114,000 USD
Year
2016
Working hours
1141 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313F GC
CategoryCrawler Excavators
Serial NumberHDK00304
Unit Number19247
Catalog NumberCU2342718
Manufacturing Year2016
Hours1141 h
CountryUnited States
LocationClarksville, TN
Pricing
Price Excluding Tax$ 114,000
Tax-
Price Including Tax-
Features
Additional Information*313F L GC HYD EXCAVATOR
*BATTERY, STANDARD
*BOOM PKG
*BUCKET CYL/LINKAGE PKG
*CAB-ROPS,70/30 W/VANDAL-G BOSS
*COMBINED CIR PKG
*COUNTERWEIGHT, 5,400 LBS
*FAN, FIXED
*FRAME, BASE
*GUARD, TRACK GUIDING, CENTER
*LINES-HP, REACH BOOM
*LINES-QC, REACH BOOM
*PILOT LINES, STD
*RADIATOR SCREEN
*REGIONAL PKG, ADSD-N/CNDA
*SEAT, H-BACK, SUSPENSION
*SUPPORT, AUX LINES, R-BOOM
*SWIVEL, STANDARD
313F GC (DLO)
CAMERA, REAR VIEW, MIRRORS
CHANGER, HAND CTRL 2-WAY ANSI
CTRL, CAT PIN GRABBER COUPLER
INSTRUCTIONS CAB, ANSI
INSTRUCTIONS OUTSIDE, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES-HP, 9'10" STICK
LINES-QC, 9'10" STICK
PRODUCT LINK, CELLULAR PL641
ROLL ON-ROLL OFF W/O BKT QC A
STICK, 9'10" W/AUX. MOUNT
STORAGE PROTECTION (EXPORT)
TANK, FUEL, ISO MIRROR
TRACK, 28" TG W/STEP (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Marshall Amis
Telephone:+1 615 256 2424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone