Caterpillar 313FLGC

Caterpillar 313FLGC

Price
95,850 USD
Year
2016
Working hours
1812 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313FLGC
CategoryCrawler Excavators
Serial NumberHDK00274
Unit NumberM19893
Catalog NumberCU4657796
Manufacturing Year2016
Hours1812 h
CountryUnited States
LocationSC
Pricing
Price Excluding Tax$ 95,850
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
THUMB, MECHANICALTHUMB, MECHANICAL
Additional InformationQualifies for CAT Certified Used (CCU),
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN PRICE.

*Current Photos and Inspection available upon request*

BOOM, REACH 15'3"
STICK, 9'10" W/AUX. MOUNT
JOYSTICK STANDARD PKG
TRACK, 28" TG W/STEP (GLT)
BUCKET CYL/LINKAGE PKG
COUNTERWEIGHT, 5,400 LBS
CHANGER, HAND CTRL 2-WAY ANSI
BENTLEY GUARDS
ACCUMULATOR WITH CRN
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
THUMB, MECHANICALTHUMB, MECHANICAL
Additional InformationQualifies for CAT Certified Used (CCU),
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN PRICE.

*Current Photos and Inspection available upon request*

BOOM, REACH 15'3"
STICK, 9'10" W/AUX. MOUNT
JOYSTICK STANDARD PKG
TRACK, 28" TG W/STEP (GLT)
BUCKET CYL/LINKAGE PKG
COUNTERWEIGHT, 5,400 LBS
CHANGER, HAND CTRL 2-WAY ANSI
BENTLEY GUARDS
ACCUMULATOR WITH CRN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone