Quick Search

Caterpillar 313FL GCBP

Caterpillar 313FL GCBP

Price
$137,816
Year
2017
Working hours
2,861 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Apache Junction, AZ
+1 480 633 4100
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 313FL GCBP
CategoryCrawler Excavators
Serial NumberHDK10118
Unit NumberE137566
Catalog Number4898550
Year2017
Hours2,861 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax137,816 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional informationBLADE, LEVELING
BOOM, ONE PIECE
ENCLOSED CAB
BUCKET SIZE: YES
PATTERN CHANGER
TRACK SHOE WIDTH/TYPE: 24" TG
STICK LENGTH: 9'10"
BOOM LENGTH: 15'3" REACH BOOM
PRODUCT LINK: INCLUDES
PATTERN CHANGER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering