Caterpillar 313FLGC

Caterpillar 313FLGC

Price
84,000 USD
Year
2015
Working hours
2035 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313FLGC
CategoryCrawler Excavators
Serial NumberHDK00231
Unit NumberG15-186M
Catalog NumberCU4539690
Manufacturing Year2015
Hours2035 h
CountryUnited States
LocationGreensboro, NC
Pricing
Price Excluding Tax$ 84,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • 18" BUCKET • ULTRA LOW SULFUR DIESEL FUEL

CCU (CAT CERTIFIED USED)
*313F L GC HYD EXCAVATOR
*BATTERY, STANDARD
*BOOM PKG
*BUCKET CYL/LINKAGE PKG
*CAB-ROPS,70/30 W/VANDAL-G BOSS
*CHANGER, HAND CTRL 2-WAY ANSI
*COUNTERWEIGHT, 5,400 LBS
*FAN, FIXED
*FRAME, BASE
*GUARD, TRACK GUIDING, CENTER
*INSTRUCTIONS CAB, ANSI
*INSTRUCTIONS OUTSIDE, ANSI
*JOYSTICK STANDARD PKG
*MIRROR, RIGHT SIDE
*PILOT LINES, STD
*RADIATOR SCREEN
*REGIONAL PKG, ADSD-N/CNDA
*SEAT, H-BACK, SUSPENSION
*STICK, 9'10" W/AUX. MOUNT
*SWIVEL, STANDARD
*TANK, FUEL
*TRACK, 28" TG W/STEP (GLT)
ENGINE S/N#CNW02924
INSTRUCTIONS, ENGLISH
LANE 1 FROM FACTORY
ROLL ON-ROLL OFF W/O BKT QC A
STORAGE PROTECTION (EXPORT)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • YesClean for sale
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight grab iron is bent
  • Good
  • Good
  • Good
  • Tool box ding _Lower rail dings
  • Good
safety items
  • No
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • FairActive cellular antenna code
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodApril 2019
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • Fair
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 15 hours ago
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • GoodSome side to side play _add shims
  • Good
  • Good
bucket
  • Paladin
  • 18"
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number4I7475-76
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front10118
Idlers Front1924
Links8918
Pins & Bushings (External)49.532
Track Roller 115.510
Track Roller 215.510
Track Roller 315.510
Track Roller 515.510
Track Roller 615.510
Track Roller 715.510
Track Shoes (Width)28" 1819
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone