Caterpillar 313FL GC P

Caterpillar 313FL GC P

Price
132,388 USD
Year
2017
Working hours
1828 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313FL GC P
CategoryCrawler Excavators
Serial NumberHDK10118
Unit NumberE137566
Catalog NumberCU2577733
Manufacturing Year2017
Hours1828 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax$ 132,388
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional InformationPRODUCT LINK: INCLUDES
BOOM LENGTH: 15'3" REACH BOOM
BUCKET SIZE: YES
PATTERN CHANGER
TRACK SHOE WIDTH/TYPE: 24" TG
BLADE, LEVELING
BOOM, ONE PIECE
ENCLOSED CAB
STICK LENGTH: 9'10"
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional InformationPRODUCT LINK: INCLUDES
BOOM LENGTH: 15'3" REACH BOOM
BUCKET SIZE: YES
PATTERN CHANGER
TRACK SHOE WIDTH/TYPE: 24" TG
BLADE, LEVELING
BOOM, ONE PIECE
ENCLOSED CAB
STICK LENGTH: 9'10"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources