Caterpillar 313FL THBL

Caterpillar 313FL THBL

Price
160,000 USD
Year
2019
Working hours
317 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313FL THBL
CategoryCrawler Excavators
Serial NumberDJE10481
Unit NumberTDJE10481
Catalog NumberCU4725063
Manufacturing Year2019
Hours317 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax160,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationCAB • AIR • AUXILIARY HYDRAULICS • 36" BUCKET • BLADE • HYDRAULIC THUMB • QUICK COUPLER • ULTRA LOW SULFUR DIESEL FUEL

END OF CONSIST
BATTERY, COLD WEATHER
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
STORAGE PROTECTION (EXPORT)
LIGHTING, CAB (HALOGEN)
PRODUCT LINK, CELLULAR PL641
COMBINED CIR STP PKG
MAT,FLOOR, RH PEDAL
SUPPORT, AUX LINES, R-BOOM
DECALS, CAB ANSI
LIGHT, BOOM RIGHT SIDE
AIR CLEANER, STANDARD
ACCUMULATOR WITH CRN
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
PILOT LINES, BKT OPEN STD
PILOT LINES, BOOM UP STD/VAB
PILOT LINES, TCS
WIPER-RADIAL, FRONT 70/30
SEAT, H-BACK, W/HEATER, S/AIR
LINKAGE, BKT W/O EYE
LINES, BKT CLOSE PGQC
GUARD, BOTTOM HD
PILOT LINES, STRAIGHT TRAVEL
CHANGER, HAND CTRL 2-WAY (ANSI)
STICK, R9'10" HD THUMB
LINES-HP, R9'10" STICK
LINES-HP,REACH BOOM
SEAT BELT, 2" RETRACTABLE
GUARD,SWIVEL
CONSISTING OF:
VALVE, HYDRAULIC, TCS
TANK,FUEL
PEDAL, STRAIGHT TRAVEL
WASHER, WINDSHIELD UPPER
DECALS, EXTERIOR ANSI
ALARM,TRAVEL
RADIO, 24V AM/FM
COUNTERWEIGHT, 4,850LBS
PANEL, STD START SWITCH
CIRCUIT, COMBINED
SWIVEL, BLADE
GUARD, TRACK GUIDE, SEGMENTED
REACH BOOM HD PKG
BLADE, 8'6"
INSTALLATION, BLADE W/O MP
REACH BOOM, 15'3" HD
CTRL, CAT PIN GRAB COUPLER ANSI
ROLL ON-ROLL OFF W/O BKT QC A
JOYSTICK, THUMB WHEEL
CONTROL, FINE SWING
ENGINE HOOD
LINES-QC,REACH BOOM
TRACK, 24" TG
ENG S/N W7N44822
HYD THUMB S/N THC06920
LINES-QC,R9'10" STICK
FAN, FIXED SPEED
PILOT LINES, BLADE
HYD QC
36"BUCKET
GUARD, TRACK MOTOR
313F L HEX
CAB-ROPS, 70/30,W/VANDAL-G BOSS
CYLINDER, BKT
HATCH, OPENABLE ROOF (DUAL)
MACHINE CONTROLLER TCS
CAM, REAR VW,MIRRORS RH W/O GR
FRAME, BASE,LONG U/C BLADE
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationCAB • AIR • AUXILIARY HYDRAULICS • 36" BUCKET • BLADE • HYDRAULIC THUMB • QUICK COUPLER • ULTRA LOW SULFUR DIESEL FUEL

END OF CONSIST
BATTERY, COLD WEATHER
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
STORAGE PROTECTION (EXPORT)
LIGHTING, CAB (HALOGEN)
PRODUCT LINK, CELLULAR PL641
COMBINED CIR STP PKG
MAT,FLOOR, RH PEDAL
SUPPORT, AUX LINES, R-BOOM
DECALS, CAB ANSI
LIGHT, BOOM RIGHT SIDE
AIR CLEANER, STANDARD
ACCUMULATOR WITH CRN
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
PILOT LINES, BKT OPEN STD
PILOT LINES, BOOM UP STD/VAB
PILOT LINES, TCS
WIPER-RADIAL, FRONT 70/30
SEAT, H-BACK, W/HEATER, S/AIR
LINKAGE, BKT W/O EYE
LINES, BKT CLOSE PGQC
GUARD, BOTTOM HD
PILOT LINES, STRAIGHT TRAVEL
CHANGER, HAND CTRL 2-WAY (ANSI)
STICK, R9'10" HD THUMB
LINES-HP, R9'10" STICK
LINES-HP,REACH BOOM
SEAT BELT, 2" RETRACTABLE
GUARD,SWIVEL
CONSISTING OF:
VALVE, HYDRAULIC, TCS
TANK,FUEL
PEDAL, STRAIGHT TRAVEL
WASHER, WINDSHIELD UPPER
DECALS, EXTERIOR ANSI
ALARM,TRAVEL
RADIO, 24V AM/FM
COUNTERWEIGHT, 4,850LBS
PANEL, STD START SWITCH
CIRCUIT, COMBINED
SWIVEL, BLADE
GUARD, TRACK GUIDE, SEGMENTED
REACH BOOM HD PKG
BLADE, 8'6"
INSTALLATION, BLADE W/O MP
REACH BOOM, 15'3" HD
CTRL, CAT PIN GRAB COUPLER ANSI
ROLL ON-ROLL OFF W/O BKT QC A
JOYSTICK, THUMB WHEEL
CONTROL, FINE SWING
ENGINE HOOD
LINES-QC,REACH BOOM
TRACK, 24" TG
ENG S/N W7N44822
HYD THUMB S/N THC06920
LINES-QC,R9'10" STICK
FAN, FIXED SPEED
PILOT LINES, BLADE
HYD QC
36"BUCKET
GUARD, TRACK MOTOR
313F L HEX
CAB-ROPS, 70/30,W/VANDAL-G BOSS
CYLINDER, BKT
HATCH, OPENABLE ROOF (DUAL)
MACHINE CONTROLLER TCS
CAM, REAR VW,MIRRORS RH W/O GR
FRAME, BASE,LONG U/C BLADE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • YesClean and degrease
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • FairTank cover is bent _replace
  • FairCab grab iron is missing
  • Good
  • Good
  • GoodRadiator dor ding
  • FairLower rail is dented _ Pump door is bent _Tool box is dented
  • PoorTool box step is bent _ Track frame steps bent and one is torn off_repair and replace
safety items
  • YesErops
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodClean report
  • Good
  • FairCab mirrors are missing
  • Good
  • Good
  • GoodOct 2018
  • Good
  • Good
  • PoorWiper arm is bent and wiper is missing
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • Fair
  • Good
  • Good
  • Good
  • Good
  • GoodPerform the first PM
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • GoodLeft boom light housing is cracked
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesCat 5 shank hydraulic thumb _good condition
  • Leveling blade _Face dents
boom
  • Good
  • Good
  • Good
stick
  • FairBucket pin is falling out
  • Good
  • Good
bucket
  • Cat
  • Bucket pin retainer is missing and pin is falling out
  • 36"
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number4I7475-76
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front99
Carrier Rollers Rear99
Links903
Pins & Bushings (External)54.32
Track Roller 1151
Track Roller 2151
Track Roller 4151
Track Roller 6151
Track Roller 7151
Track Shoes (Width)24" 19.52
comments, misc. repairs, general remarks
  • Repair the cosmetic damage _ Reinstall the bucket pin _ Replace the wiper arm_ Replace the grab iron and mirrors_Perform a PM _ Repair the steps
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone