Quick Search

Caterpillar 313FL

Caterpillar 313FL

Price
XDR 138,333
Year
2016
Working hours
1,968 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 502 744 4441
Show phone number
Basic information
BrandCaterpillar 313FL
CategoryCrawler Excavators
Serial NumberDJE00174
Unit NumberEQ00160054
Catalog Number10042201
Year2016
Hours1,968 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax138,333 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
FIRE EXTINGUISHERFIRE EXTINGUISHER
Additional informationCTRL,CAT PIN GRAB COUPLER ANSI
TRACK, 24" TG (GLT)
FRAME, BASE, LONG U/C BLADE
BLADE, 8'6"
SUPPORT, AUX LINES, R-BOOM
COUNTERWEIGHT, 4,850LBS
PILOT LINES, BKT OPEN STD
LINES, BKT CLOSE PGQC
PILOT LINES, BOOM UP STD/VAB
GUARD, BOTTOM HD
PILOT LINES, TCS
PILOT LINES, STRAIGHT TRAVEL
BELT, SEAT, 2" RETRACTABLE
LINKAGE, BKT W/O LIFT
HATCH, OPENABLE ROOF (DUAL)
FAN, FIXED SPEED
INSTALLATION, BLADE
GUARD, TRACK MOTOR
PILOT LINES, BLADE
AIR CLEANER, STANDARD CGC
CYLINDER, BKT CGC
GUARD, CYLINDER COVER, CGC
LINES-QC, R9'10" STICK
CAB-ROPS,70/30 W/VANDAL-G BOSS
313F L HEX
GRADE CONTROL, DEPTH AND SLOPE
SENSOR MOUNT, CGC/SC
REACH BOOM HD CGC PKG
STICK, R9'10" HD CGC
313F L HEX AM-N BCF2
TANK, FUEL
REACH BOOM 15'3" HD, SC
CYLINDER, BOOM (W/O BLCV)
LIGHT, BOOM RIGHT SIDE
ENGINE HOOD
CAMERA, REAR VIEW, MIRRORS(RH)
CHANGER,HAND CTRL 2-WAY (ANSI)
JOYSTICK, THUMB WHEEL
LINES-HP, R9'10" STICK
GUARD, SWIVEL
SWIVEL, BLADE
CIRCUIT, COMBINED
BATTERY, COLD WEATHER
DECALS, CAB ANSI
LINES-HP, REACH BOOM
GUARD, TRACK GUIDING, CENTER
RADIO, 24V AM/FM
ALARM, TRAVEL
ACCUMULATOR WITH CRN
LINES-QC, REACH BOOM
WIPER-RADIAL, FRONT 70/30
WASHER, WINDSHIELD UPPER
DECALS, EXTERIOR ANSI
CONTROL, FINE SWING
COMBINED CIR STP PKG
VALVE, HYDRAULIC, TCS
PRODUCT LINK, SATELLITE PL631
LIGHTING, CAB (HALOGEN)
SEAT, H-BACK, W/HEATER,S/AIR
CYLINDER, STICK (W/O SLCV)
PEDAL, STRAIGHT TRAVEL
PANEL, STD START SWITCH
MAT, FLOOR, RH PEDAL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering