Quick Search

Caterpillar 313FL

Caterpillar 313FL

Price
US$ 135,000
Year
2019
Working hours
2,282 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Graham, TX
+1 7262167607
Show phone number
Basic information
BrandCaterpillar 313FL
CategoryCrawler Excavators
Serial NumberDJE10656
Unit NumberCES001901
Catalog Number10041712
Year2019
Hours2,282 h
CountryUnited States
LocationGRAHAM, United States
Pricing
Price Excluding Tax135,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1140
  • Yes
  • GoodSMALL DENT TO FRONT CAB BUMPER
  • Good
  • Good
  • Good
  • FairWEAR
  • Good
  • FairHYDRAULIC PUMP COMPARTMENT DOOR JAMMED
  • Good
  • Good
  • Good
  • Good
  • FairWEAR
  • Good
  • FairDAMAGED
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
912
  • Yes
  • Yes
  • 1/4
  • 1/2
  • Good
  • Good
  • Good
  • Good
  • FairRIGHT MIRROR DAMAGED
  • Good
  • Good
  • Good
  • PoorNOT REPORTING
  • Good
  • PoorSEAT IS NOT BOLTED TO MACHINE
  • Good
engine
710
  • Yes
  • No
  • No
  • No
  • No
  • RED
  • ENGINE OPERATING NORMALLY
  • N
  • NONE
  • Good
  • Good
  • Good
  • FairMUFFLER BENT
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
311
  • Good
  • Good
  • PoorMULTIPLE LIGHTS DAMAGED
  • Good
  • FairWIRES DAMAGED
hydraulics
1000
  • UNABLE TO INSPECT HYD PUMP DUE TO COMPARTMENT DOOR BEING JAMMED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSCRATCHES
  • Good
attachments / work tools
  • Yes
boom
300
  • 15’3”
  • Good
  • Good
  • Good
stick
120
  • 9’10”
  • FairWEAR
  • Good
  • FairWEAR
bucket
401
  • Yes
  • CAT
  • CAT
  • 36 IN
  • Good
  • Good
  • Good
  • Good
  • PoorWORN
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGEBENT TRACK SHOE/PHOTOS
Track Frame - LeftGood
Track Frame - RightGood
Bushings0.290.32416
Carrier Rollers 13.823.82833
Carrier Rollers 23.823.82833
Idlers Front0.740.742424
Links0.940.941414
Shoe Width27.627.6
Track Roller 11.641.6455
Track Roller 21.651.62015
Track Roller 31.651.63010
Track Roller 51.641.63510
Track Roller 61.641.6455
Track Roller 71.631.631010
Track Shoes1.051.051111
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • MACHINE OPERATING NORMALLY
  • WINDSHIELD GUIDE WIRE BROKEN
  • MULTIPLE CODES FOR DIFFERENT SENSORS
  • VIDEO LINK: 2019 CAT 313F https://youtu.be/Bxqu_BL8sR0
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering