Quick Search

Caterpillar 313FL

Caterpillar 313FL

Price
$139,000
Year
2017
Working hours
2,404 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Marquette, MI
+1 636 384 4021
Show phone number
Basic information
BrandCaterpillar 313FL
CategoryCrawler Excavators
Serial NumberDJE10051
Catalog Number10014118
Year2017
Hours2,404 h
CountryUnited States
LocationMarquette, United States
Pricing
Price Excluding Tax139,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional information*CONSIGNMENT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • No
  • No
  • very good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • No
  • No
  • Yes
  • Yes
  • Very good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Runs great
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • good operating condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • 15 3"
  • very good
  • Good
  • Good
  • Good
stick
300
  • very good
  • 9 10"
  • Good
  • Good
  • Good
bucket
600
  • No
  • CAT
  • Very good
  • MHJ81124
  • 48"
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
200
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGEVery good
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Very clean machine and in good running condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering