Caterpillar 312E

Caterpillar 312E

Price
98,747 USD
Year
2015
Working hours
441 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312E
CategoryCrawler Excavators
Serial NumberGAC01498
Unit Number70495
Catalog NumberCU4334987
Manufacturing Year2015
Hours441 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$ 98,747
Tax (10%)$ 9,875
Price Including Tax$ 108,621
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works

500MM SHOE
FRONT GUARD
PIPING
REAR VIEW CAMERA
ROPS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone