Caterpillar 312E

Caterpillar 312E

Price
98,599 USD
Year
2016
Working hours
1413 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312E
CategoryCrawler Excavators
Serial NumberPZL00979
Unit NumberPZL00979
Catalog NumberCU4392631
Manufacturing Year2016
Hours1413 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 98,599
Tax (19%)$ 18,734
Price Including Tax$ 117,332
Features
Additional InformationOPERATING WEIGHT: 14.4 T
UNDERCARRIAGE TRACK LINKS: 65 %
ENGINEPOWER: 95 HP
UNDERCARRIAGE IDLERS: 65 %
UNDERCARRIAGE SPROCKETS: 70 %
LENGTH OF STICK: 3000 MM
UNDERCARRIAGE TRACK BUSHINGS: 70 %
TRACK SHOES (PADS) WIDE: 700 MM
UNDERCARRIAGE CARRIER ROLLERS: 60 %
CUTTING WIDTH: 1200 MM
TRACK SHOES (PADS) CONDITION: 65 %
UNDERCARRIAGE TRACK ROLLERS: 65 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone