Caterpillar 312E

Caterpillar 312E

Price
132,200 USD
Year
2015
Working hours
1426 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312E
CategoryCrawler Excavators
Serial NumberMJD01314
Unit Number14896
Catalog NumberCU2292460
Manufacturing Year2015
Hours1426 h
CountryUnited States
LocationNashville, TN
Pricing
Price Excluding Tax$ 132,200
Tax-
Price Including Tax-
Features
Additional Information312E (DLO)
AIR CLEANER, STANDARD
ASHTRAY
BUMPER, SIDE STEEL
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COUNTERWEIGHT, 4,850LBS
CTRL, CAT PIN GRABBER COUPLER
FRAME, BASE, LONG U/C
GUARD HD BOTTOM PKG
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
HIGH AMBIENT PKG
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHT, RH BOOM
PANEL, STD START SWITCH
PRODUCT LINK-SATELLITE (PL321)
R-BOOM, 9'10" STICK HD PKG
R-CYLINDER PKG
REGIONAL PKG REGULATED, NACD
ROLL ON-ROLL OFF W/BKT QC SHEX
SEAT, H-BACK, SUSPENSION
STORAGE PROTECTION (EXPORT)
SWIVEL, STANDARD
TANK, FUEL
TRACK, 28" TG W/STEP (GLT)
VALVE, HYDRAULIC
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL W/LOWER WIPER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Marshall Amis
Telephone:+1 615 256 2424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone