Caterpillar 312E DIG

Caterpillar 312E DIG

Price
108,500 USD
Year
2015
Working hours
2284 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312E DIG
CategoryCrawler Excavators
Serial NumberMJD00914
Unit NumberNM72183
Catalog NumberCU2250794
Manufacturing Year2015
Hours2284 h
CountryUnited States
LocationSpringfield, OR
Pricing
Price Excluding Tax$ 108,500
Tax-
Price Including Tax-
Features
Additional Information*312EL HYDRAULIC EXCAVATOR
*AIR CLEANER, STANDARD
*CAB STD PKG
*CHANGER, HAND CONTROL 2-WAY
*CIRCUIT, THUMB STP TWJ PKG
*COLD WEATHER STARTING PKG
*CONTROL, CENTER-LOCK COUPLER
*COUNTERWEIGHT, 4,850LBS
*FRAME, BASE, LONG U/C
*GUARD HD BOTTOM PKG
*GUARD, TRACK GUIDING, CENTER
*HANDRAIL
*HIGH AMBIENT PKG
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES-HP, REACH BOOM
*LINES-QC PKG (R-BM/9'10" STK)
*PANEL, STD START SWITCH
*QUICK DRAINS, READY (OIL)
*R-BOOM, 9'10" STK HD PKG THUMB
*R-CYLINDER PKG
*RAIN PROTECTOR, CAB FRONT
*REGIONAL PKG REGULATED (NACD)
*SEAT, H-BACK, SUSPENSION
*SUPPORT, AUX LINES, R-BOOM
*SWIVEL, STANDARD
*TANK, FUEL
*TRACK, 28" TG W/STEP (GLT)
*VALVE, HYDRAULIC
*WASHER, WINDSHIELD UPPER/LOWER
CAT COUPLER S/N WAD02414
EIN# WC9L74
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
PSM THUMB S/N PMZ05017
ROLL ON-ROLL OFF LANE1 A
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone