Caterpillar 312EL

Caterpillar 312EL

Price
88,000 USD
Year
2013
Working hours
4420 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312EL
CategoryCrawler Excavators
Serial NumberMJD00775
Unit NumberEQ00016186
Catalog NumberCU4557397
Manufacturing Year2013
Hours4420 h
CountryUnited States
LocationNitro, WV
Pricing
Price Excluding Tax$ 88,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BUCKETBUCKET
PILOT CONTROLPILOT CONTROL
Additional Information0 ACCUMULATOR WITH CRN 3526928
0 AIR CLEANER, HIGH EFFICIENCY 3387912
0 AIR CONDITIONER 3531900
0 ALARM, TRAVEL 3606166
0 ASHTRAY 3467377
0 BATTERY, COLD WEATHER 3423202
0 BELT, SEAT, 3" RETRACTABLE 3050466
0 BLADE, 8'6" 2824579
0 BOOM, REACH 15'3" HD 3811332
0 BUMPER, SIDE STEEL 3506337
0 CAB DUAL EXIT PKG 3707691
0 CAB-ROPS,70/30,W/VANDAL-G BOSS 3406641
0 CAMERA, REAR VIEW PKG 3811128
0 CAMERA,REAR VIEW, MIRRORS(RH) 3387880
0 CHANGER, HAND CONTROL 2-WAY 3100376
0 CIRCUIT, COMBINED 3491908
0 COLD WEATHER STARTING PKG 3811132
0 CONTROL, CENTER-LOCK COUPLER 3504245
0 CONTROL,FINE SWING 3387876
0 COOLING, HIGH AMBIENT PKG 3707688
0 COUNTERWEIGHT, 4,850LBS 3536409
0 CYLINDER, BKT 3852832
0 CYLINDER, BOOM (W/O BLCV) 3852824
0 CYLINDER, STICK (W/O SLCV) 3852829
0 ENGINE HOOD 3536411
0 FAN, VARIABLE SPEED 3506837
0 FIRE EXTINGUISHER
0 FRAME, BASE, LONG U/C BLADE 3506398
0 GUARD BOTTOM PKG 3811124
0 GUARD, BOTTOM 3536399
0 GUARD, SWIVEL 1372813
0 GUARD, TRACK GUIDING, CENTER 1207199
0 GUARD, TRACK MOTOR 1697904
0 HATCH, OPENABLE ROOF (DUAL) 3406667
0 INSTALLATION, BLADE, OC 4153029
0 INSTRUCTION,NORTH AMERICA ANSI 3387908
0 JOYSTICK, THUMB WHEEL 3100220
0 LIGHT, RH BOOM 2917762
0 LIGHTING, CAB (HALOGEN) 3191179
0 LINES, QC, STICK 9'10" 3938771
0 LINES-HP, REACH BOOM 3904278
0 LINES-QC PKG (R-BM/9'10" STK) 3962673
0 LINES-QC, REACH BOOM 3904280
0 LINKAGE, BKT W/O LIFT 3832513
0 MAT, FLOOR 3423683
0 MIRRORS, CAB, EXTERNAL 3276552
0 PANEL, STD START SWITCH 3690145
0 QUICK DRAINS, READY (OIL) 3387893
0 RADIATOR SCREEN 3755633
0 RADIO, 24V AM/FM 3191199
0 R-BOOM, 9'10" STK HD PKG THUMB 3962645
0 R-CYLINDER PKG 3962653
0 REGIONAL PKG REGULATED (NACD) 3707659
0 SEAT, H-BACK, W/HEATER,S/AIR 3168883
STICK, R9'10" HD THUMB 3947482
SUN, SHADE (70/30) 3361150
SUPPORT, AUX LINES, R-BOOM 3904281
SWIVEL, BLADE 3494072
TANK, FUEL 3536397
TERMINALS, JUMP START 3508170
TOOL CTRL PKG 3707668
TRACK, 24" TG (GLT) 3408203
VALVE, HYDRAULIC TCS 3492003
WASHER, WINDSHIELD UPPER/LOWER 3531904
WIPER-RADIAL W/LOWER WIPER 3423637

BLADE
THUMB READY STICK
24"TRACK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32702
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone