Quick Search

Caterpillar 312EL

Caterpillar 312EL

Price
$129,900
Year
2015
Working hours
3,434 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Mechanicsville, VA
+1 540 682 2515
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 312EL
CategoryCrawler Excavators
Serial Number0MJD01335
Unit Number5017640T
Catalog Number4903569
Year2015
Hours3,434 h
CountryUnited States
LocationMechanicsville, VA
Pricing
Price Excluding Tax129,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, MECHANICALTHUMB, MECHANICAL
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1632
  • Yes
  • No
  • Yes
  • PoorBumper is damaged
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • FairThe right engine door is damaged
  • Good
  • Good
  • Good
  • PoorThe cab grab iron is bent
  • Good
  • Good
  • Fair
  • Good
  • GoodN/A
  • Good
  • Good
  • Good
safety items
600
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • GoodN/A
  • Good
  • GoodN/A
  • Good
  • Good
gauges, operator station, console
1203
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • N/A
  • 50%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorCracked windshield and missing door window
  • Good
  • Good
  • Good
  • Good
  • PoorSeat belt expired
  • Good
  • Good
  • PoorThe upper wiper arm is broken and the lower wiper blade is bent
engine
900
  • Yes
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1510
  • Full
  • Good
  • Good
  • Good
  • Good
  • FairBoom tube is bent and the auxiliary line on the stick is bent.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom
300
  • 180in
  • Good
  • Good
  • Good
stick
210
  • 140in
  • Good
  • Good
  • Fair
bucket
150
  • No
  • CAT
  • 34 1/2in
  • Fair
  • Fair
  • Fair
  • Fair
  • GoodN/A
  • Fair
final drives
200
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?Yes
Link Part Number41-7476X
LinksLinks are worn excessively
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front98mm98mm
Carrier Rollers Rear98mm98mm
Idlers Front19mm20mm
Links89mm90mm
Pins & Bushings (External)50mm50mm
Segments32mm31mm
Track Roller 2136mm136mm
Track Roller 3137mm136mm
Track Roller 5137mm137mm
Track Roller 6136mm136mm
Track Roller 7134mm134mm
Track Shoes (Width)27 1/2in27 1/2in
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering