Caterpillar 311F L RR

Caterpillar 311F L RR

Price
132,000 USD
Year
2016
Working hours
1793 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311F L RR
CategoryCrawler Excavators
Serial NumberKCW00424
Unit NumberEQ045252
Catalog NumberCU2430348
Manufacturing Year2016
Hours1793 h
CountryUnited States
LocationWashington, NC
Pricing
Price Excluding Tax$ 132,000
Tax-
Price Including Tax-
Features
Additional Information311
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • FairTool box area dings
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • GoodTop of cab door ding
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Full
  • Working cab radio and back up camera
engine
  • Good
  • Good
  • GoodRegen working properly
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • Good
  • Good
  • Good
  • GoodMinor tube bends
  • GoodLower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well
  • Good
attachments / work tools
  • YesCat hyd.
  • Overall good
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • GoodMinor denting
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
  • 36" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1010
Idlers Front19 mm19 mm2424
Links90 mm90 mm11
Pins & Bushings (External)49.8 mm49.8 mm2424
Pins & Bushings (Internal)687 mm687 mm1010
Segments2424
Track Roller 115.5 mm15.5 mm1010
Track Roller 215.5 mm15.5 mm1010
Track Roller 315.5 mm15.5 mm1010
Track Roller 415.5 mm15.5 mm1010
Track Roller 615.5 mm15.5 mm1010
Track Roller 715.5 mm15.5 mm1010
Track Shoes (Width)11
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number4I7475-76
Notes - UNDERCARRIAGE 1Lower track wear guide guards installed
Notes - UNDERCARRIAGE 2Overall good U/C
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes30" TG SHoes
comments, misc. repairs, general remarks
  • Inspection performed @ 644 hrs.
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone