Caterpillar 311F RR TH

Caterpillar 311F RR TH

Price
144,500 USD
Year
2015
Working hours
1022 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311F RR TH
CategoryCrawler Excavators
Serial NumberKCW00300
Unit NumberH14777
Catalog NumberCU2248365
Manufacturing Year2015
Hours1022 h
CountryUnited States
LocationKauai, HI
Pricing
Price Excluding Tax$ 144,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationPIN GROUP, SPARE
RAIN PROTECTOR, CAB FRONT
SEAT, H-BACK, SUSPENSION
STICK LINES, THUMB
STICK, R9'2" HD
SUPPORT, AUX LINES, R-BOOM
SWIVEL, BLADE
THUMB GP, ID# H14777B
TRACK, 24" TG (GLT)
BATTERY, STANDARD
BLADE, 8'6"
BOOM PKG
BRACKET GP
BUCKET CYL/LINKAGE PKG
CAB 70/30 PKG
CAMERA, REAR VIEW, RH MIRRORS
CHANGER,HAND CTRL 2-WAY (ANSI)
CONTROL, BLADE, W/PUMP MP
COUNTERWEIGHT, 5,400 LBS
COVER, CTRL VALVE VANDALISM
CTRL, CAT PIN GRABBER COUPLER
ENGINE HOOD
FRONT LINES, W/ PGQC CONTROL
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
GUARD, TRACK MOTOR
GUARD, VANDALISM FOR PROTECTOR
LIGHT, BOOM RIGHT SIDE
LINES-HP, 9'2" STICK
LINES-HP, R-BOOM
LINES-MP, 9'2" STICK
LINES-MP, R-BOOM
LINES-QC, 9'2" STICK
LINES-QC, REACH BOOM
MIRROR, CAB, W/O GUARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE PACIFICSee InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 808 6760397
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone