Caterpillar 311FLRR

Caterpillar 311FLRR

Price
107,656 USD
Year
2018
Working hours
1596 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311FLRR
CategoryCrawler Excavators
Serial NumberLZF10104
Unit NumberLZF10104
Catalog NumberCU4761515
Manufacturing Year2018
Hours1596 h
CountryGermany
LocationGlinde
Pricing
Price Excluding Tax107,656 USD
Tax (19%)20,455 USD
Price Including Tax128,110 USD
Details
Additional InformationTRACK SHOES (PADS) CONDITION: 50 %
UNDERCARRIAGE SPROCKETS: 60 %
ENGINEPOWER: 71 HP
OPERATING WEIGHT: 13 T
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
Features
Additional InformationTRACK SHOES (PADS) CONDITION: 50 %
UNDERCARRIAGE SPROCKETS: 60 %
ENGINEPOWER: 71 HP
OPERATING WEIGHT: 13 T
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thomas Woidelko
Germany
Telephone:+49 40761191 x11
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone