Caterpillar 311FLRR

Caterpillar 311FLRR

Price
87,189 USD
Year
2015
Working hours
2690 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311FLRR
CategoryCrawler Excavators
Serial NumberLZF00328
Unit NumberLZF00328
Catalog NumberCU4703207
Manufacturing Year2015
Hours2690 h
CountryGermany
LocationWiedemar
Pricing
Price Excluding Tax87,189 USD
Tax (16%)13,950 USD
Price Including Tax101,140 USD
Details
Additional InformationUNDERCARRIAGE IDLERS: 50 %
CUTTING WIDTH: 700 MM
TRACK SHOES (PADS) CONDITION: 50 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE CARRIER ROLLERS: 50 %
TRACK SHOES (PADS) WIDE: 500 MM
OPERATING WEIGHT: 13 T
BUCKET CONDITION: 70 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
UNDERCARRIAGE TRACK LINKS: 60 %
ENGINEPOWER: 71 HP
Features
Additional InformationUNDERCARRIAGE IDLERS: 50 %
CUTTING WIDTH: 700 MM
TRACK SHOES (PADS) CONDITION: 50 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE CARRIER ROLLERS: 50 %
TRACK SHOES (PADS) WIDE: 500 MM
OPERATING WEIGHT: 13 T
BUCKET CONDITION: 70 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
UNDERCARRIAGE TRACK LINKS: 60 %
ENGINEPOWER: 71 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Steve Muehlberg
Germany
Telephone:+49 34207 79126
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone