Quick Search

Caterpillar 311F LRR P

Caterpillar 311F LRR P

CAT Certified
Price
XDR 159,649
Year
2019
Working hours
1,293 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Eloy, AZ
+1 480 633 4100
Show phone number
Basic information
BrandCaterpillar 311F LRR P
CategoryCrawler Excavators
Serial NumberKCW10172
Unit NumberE171885
Catalog Number4903918
Year2019
Hours1,293 h
CountryUnited States
LocationEloy, United States
Pricing
Price Excluding Tax159,649 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional informationFor Walkaround of this machine please click on the following link: ... ONE PIECE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • YesEngine and hydraulic
  • Good
  • Good
  • Good
  • Good
  • GoodMinor scratches
  • Good
  • Good
  • Good
  • Good
  • GoodNo signs of contamination
  • Good
  • Good
  • Good
  • GoodMinor scratches
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1220
  • Yes
  • Yes
  • YesCD
  • Yes
  • Yes
  • 25%
  • Good90.7 AMBIENT TEMP AND 57.6 VENT TEMP
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairViser on cab has been hit and chipped.
  • Good90.7 AMBIENT TEMP AND 104.5 VENT TEMP
  • Good
  • Good
  • FairSeat belt date tag is expired. 12/18.
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Rrd
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
010
  • FairBlade 98” Blade face is dented. (functional)
boom
210
  • 14’1”
  • Good
  • Good
  • FairMinor scratches (functional)
stick
210
  • 9’2”
  • Good
  • FairMinor dents and scratches (functional)
  • Good
bucket
600
  • Yes
  • Cat
  • Cat
  • 36”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
900
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
CannonGood
Carrier RollersGood
IdlersGood
Link Part Number4I7476
LinksGood
Pins & Bushings (External)Good
Pins & Bushings (Internal)Good
SegmentsGood
Track ShoesAll rubber track pads have chunks torn out of them (functional)
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front4.334.331212
Idlers Front.74.742424
Links3.503.501818
Pins & Bushings (External)1.971.971616
Track Roller 1.60.6055
Track Roller 2.60.6055
Track Roller 3.60.6055
Track Roller 4GuardGuard
Track Roller 5.60..6055
Track Roller 6.60.6055
Track Shoes (Width)Rubber padsRubber pads
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering