Caterpillar 311FLRR

Caterpillar 311FLRR

Price
On Request
Year
2015
Working hours
2015 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311FLRR
CategoryCrawler Excavators
Serial NumberKCW00343
Catalog NumberCU4498015
Manufacturing Year2015
Hours2015 h
CountryAustralia
LocationTownsville, QL
Pricing
Price Excluding TaxOn Request
Tax (10%)-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
BEACONBEACON
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional InformationCAT CERTIFIED: ELIGIBLE FOR HD ADVANTAGE & EPP COVER QLD/NT
INCLUDES HD RENTAL EXTRAS
TILT MUD BUCKET
BLADE, 8'2" WIDE LEVELING
CAMERA, REAR VIEW
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 131228
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone