Caterpillar 311FLRR

Caterpillar 311FLRR

Price
129,542 USD
Year
2018
Working hours
627 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311FLRR
CategoryCrawler Excavators
Serial NumberLZF10079
Unit NumberLZF10079
Catalog NumberCU4655757
Manufacturing Year2018
Hours627 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 129,542
Tax (19%)$ 24,613
Price Including Tax$ 154,154
Details
Additional InformationUNDERCARRIAGE TRACK LINKS: 90 %
UNDERCARRIAGE SPROCKETS: 90 %
UNDERCARRIAGE IDLERS: 90 %
ENGINEPOWER: 71 HP
CUTTING WIDTH: 600 MM
CUTTING WIDTH BUCKET 3: 2000 MM
CUTTING WIDTH: 1200 MM
BUCKET 3 CONDITION: 80 %
OPERATING WEIGHT: 13 T
BUCKET 2 CONDITION: 80 %
UNDERCARRIAGE TRACK BUSHINGS: 90 %
UNDERCARRIAGE TRACK ROLLERS: 90 %
UNDERCARRIAGE CARRIER ROLLERS: 90 %
TRACK SHOES (PADS) CONDITION: 90 %
Features
Additional InformationUNDERCARRIAGE TRACK LINKS: 90 %
UNDERCARRIAGE SPROCKETS: 90 %
UNDERCARRIAGE IDLERS: 90 %
ENGINEPOWER: 71 HP
CUTTING WIDTH: 600 MM
CUTTING WIDTH BUCKET 3: 2000 MM
CUTTING WIDTH: 1200 MM
BUCKET 3 CONDITION: 80 %
OPERATING WEIGHT: 13 T
BUCKET 2 CONDITION: 80 %
UNDERCARRIAGE TRACK BUSHINGS: 90 %
UNDERCARRIAGE TRACK ROLLERS: 90 %
UNDERCARRIAGE CARRIER ROLLERS: 90 %
TRACK SHOES (PADS) CONDITION: 90 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Roger Immig
Germany
Telephone:+49 6631 9601 ext 26
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources