Quick Search

CAT 308E2CRSBL

CAT 308E2CRSBL

Year
2019
Working hours
2,346 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 308E2CRSBL
Foley Equipment Company
CategoryCrawler Excavators
Serial NumberFJX13098
Unit Number9CR6891
Catalog Number4554676
Year2019
Hours2,346 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax76,870 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*308E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 76MM RETRACTABLE
*BLADE, 91", BOLT-ON
*CONTROL AR-AUX (COMMON)
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, EXTRA
*DRAIN, ECOLOGY
*GUARD, SWIVEL
*HEATER, WATER JACKET
*HYDRAULICS, AUX.,QC,(L-STK)
*LIGHTS, STANDARD
*LINES, BOOM
*LINES, STICK
*LINKAGE, BUCKET, W/LIFTING EYE
*PLUGS, MIRROR MOUNT
*PRODUCT LINK, CELLULAR, PL240
*RADIO, AM/FM
*STICK AR-HOE LONG
*STICK PKG, LONG W/BKT LINKAGE
*TANK, FUEL
*TRACK, 450MM RUBBER BELT
2019 MODEL
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 1 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering