Caterpillar 308E2

Caterpillar 308E2

Price
84,500 USD
Year
2016
Working hours
1370 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2
CategoryCrawler Excavators
Serial NumberFJX05421
Unit NumberNM73433
Catalog NumberCU2344786
Manufacturing Year2016
Hours1370 h
CountryUnited States
LocationSalem, OR
Pricing
Price Excluding Tax$ 84,500
Tax-
Price Including Tax-
Features
Additional Information*308E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 76MM RETRACTABLE
*CONTROL AR-AUX (2ND AUX)
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*LINES, 2ND AUX, LONG STICK
*LINES, BOOM
*LINES, STICK
*LINKAGE, BUCKET, W/LIFTING EYE
*PLUGS, MIRROR MOUNT
*RADIO, AM/FM
*STICK AR-HOE LONG
BLADE, 97"
CAT PIN LK CPLR S/N EX160200339
CAT PRO THUMB S/N TH150100663
COUNTERWEIGHT, EXTRA
DRAIN, ECOLOGY
EIN# TU8E58
FILM, QUICK COUPLER, ANSI
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
HYDRAULICS, AUX, QC,(LONG-STK)
INSTRUCTIONS, ANSI
LANE 3 ORDER
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG,LONG W/2ND AUX & LKG
TANK, FUEL
TRACK,450MM TG W/RUBBER PAD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone