Caterpillar 308E2CRSBL

Caterpillar 308E2CRSBL

Price
86,000 USD
Year
2016
Working hours
1088 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSBL
CategoryCrawler Excavators
Serial NumberFJX06701
Unit Number6CR6120
Catalog NumberCU2483513
Manufacturing Year2016
Hours1088 h
CountryUnited States
LocationOlathe, KS
Pricing
Price Excluding Tax$ 86,000
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*308E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 76MM RETRACTABLE
*CONTROL AR-AUX (COMMON)
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*LINES, BOOM
*LINES, STICK
*LINKAGE, BUCKET, W/LIFTING EYE
*PLUGS, MIRROR MOUNT
*RADIO, AM/FM
*STICK AR-HOE LONG
308E2 2016
308E2 HYDRAULIC EXCAVATOR
ALARM, TRAVEL
BELT,SEAT,(3 IN)RETRACTABLE
BLADE, 91", WELD-ON
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, EXTRA
DRAIN, ECOLOGY
EYE
FILM, QUICK COUPLER, ANSI
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
HEATER, WATER JACKET
HYDRAULICS, AUX.,QC,(L-STK)
HYDRAULICS, AUXILIARY
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, BOOM
LINES, STICK
LINKAGE, BUCKET, W/LIFTING
PACK, DOMESTIC TRUCK
PLUGS, MIRROR MOUNT
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG, LONG W/BKT LINKAGE
STICK,LONG,W/THUMB BRACKET
TANK, FUEL
TRACK,450MM TG W/RUBBER PAD
XXXTHUMB READYXXX
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone