Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
105,004 USD
Year
2018
Working hours
349 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX10691
Catalog NumberCU4433491
Manufacturing Year2018
Hours349 h
CountryCanada
LocationCalgary, AB
Pricing
Price Excluding Tax$ 105,004
Tax-
Price Including Tax-
Features
Additional Information*CAT CERTIFIED USED
24" DIG BUCKET
42" CLEAN UP BUCKET
450MM TRACKS WITH RUBBER PADS @ 90%
91" FRONT DOZER BLADE W/WELD ON EDGE
ADDITIONAL COUNTERWEIGHT
CAB, HEAT, A/C, AM/FM RADIO, & AIR SUSPENSION HEATED SEAT
CONTROL PATTERN CHANGER
EMISSIONS DECAL
HYDRAULIC QUICK ATTACH - PIN GRABBER STYLE
HYDRAULIC THUMB
LED LIGHTS, TRAVEL ALARM, & REARVIEW CAMERA
PREMIER WTY TO APRIL 10, 2020 OR 2000 HRS
PRODUCT LINK (NEEDS SUBSCRIPTION)
PT & HYD WTY TO APRIL 10, 2023 OR 3000 HRS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone