Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
69,000 USD
Year
2013
Working hours
3007 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberTMX00431
Unit NumberUM07781
Catalog NumberCU4447666
Manufacturing Year2013
Hours3007 h
CountryUnited States
LocationWillits, CA
Pricing
Price Excluding Tax$ 69,000
Tax-
Price Including Tax-
Features
Additional InformationBLADE, 91", BOLT-ON
COUNTERWEIGHT, STANDARD
DRAIN, ECOLOGY
EIN # GV5Y96
FILM, QUICK COUPLER, ANSI
GUARD, SWIVEL
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LINES, QUICK COUPLER, LONG
ROLL ON-ROLL OFF
STICK PACKAGE, LONG W/ 2ND AUX
TANK, FUEL
TRACK, 18" TG, W/ RUBBER PAD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • light
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Yes
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Shoesbolt on rubber pads
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1010
Carrier Rollers Rear1010
Idlers Front2020
Links2020
Pins & Bushings (External)1010
Pins & Bushings (Internal)2020
Segments2020
Track Roller 12020
Track Shoes (Width)55
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON TRACTOR COSee InventoryWebsiteSelect contact
Jeff Larson
Telephone:+1 510 357 6200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone