Caterpillar 308

Caterpillar 308

Price
103,500 USD
Year
2017
Working hours
1054 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308
CategoryCrawler Excavators
Serial NumberFJX06049
Unit Number009011181
Catalog NumberCU4325493
Manufacturing Year2017
Hours1054 h
CountryUnited States
LocationLeague City, TX
Pricing
Price Excluding Tax$ 103,500
Tax-
Price Including Tax-
Features
Additional Information*COOLING, HIGH AMBIENT
SERIALIZED TECHNICAL MEDIA KIT
*BELT, SEAT, 76MM RETRACTABLE
DRAIN, ECOLOGY
*CONTROL AR-AUX (COMMON)
*RADIO, AM/FM
STICK PKG, LONG W/BKT LINKAGE
SHIPPING/STORAGE PROTECTION
GUARD, SWIVEL
LANE 3 ORDER
HYDRAULICS, AUX.,QC,(L-STK)
*LINKAGE, BUCKET, W/LIFTING EYE
FILM, QUICK COUPLER, ANSI
*LINES, BOOM
*LINES, STICK
COUNTERWEIGHT, EXTRA
*STICK AR-HOE LONG
TANK, FUEL
TRACK, 600MM TRIPLE GROUSER
INSTRUCTIONS, ANSI
*ALARM, TRAVEL
PACK, DOMESTIC TRUCK
*308E2 HYDRAULIC EXCAVATOR
*CONTROL PATTERN CHANGER
*PLUGS, MIRROR MOUNT
BLADE, 91", BOLT-ON
BUCKET-HD, 36" 0.51 YD3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone