Quick Search

Caterpillar 308E2

Caterpillar 308E2

Price
US$ 101,000
Year
2017
Working hours
2,163 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Fenton, MO
+1 636 384 4021
Show phone number
Basic information
BrandCaterpillar 308E2
CategoryCrawler Excavators
Serial NumberFJX09000
Unit NumberFJX09000
Catalog Number10031312
Year2017
Hours2,163 h
CountryUnited States
LocationFenton, United States
Pricing
Price Excluding Tax101,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information308E2 HYDRAULIC EXCAVATOR
BLADE, 91", BOLT-ON
COOLING, STANDARD AMBIENT
CERTIFICATION, EU
CONTROL AR-AUX (2ND AUX)
LINES, MED PRESS. AUX., LONG
RUBBER TRACK PADS
PRODUCT LINK, CELLULAR, PL240
FILM, PRODUCT LINK, ISO
CAB,AC
STK HOE L W/O TH
FILM, CERTIFICATION, EU
RADIO, AM/FM
TRACK,450MM TG W/RUBBER PAD
LONG STICK WITH 2ND AUX
GUARD, SWIVEL
COUNTERWEIGHT, STANDARD
LINES, BOOM, W/CHECK VALVE
STICK PACKAGE, LONG W/ 2ND AUX
BELT, SEAT, 51MM RETRACTABLE
LIGHTS, LED
MIRROR GROUP
LINES, STICK, W/CHECK VALVE
TANK, FUEL, REFUELING PUMP
DRAIN, ECOLOGY
CERTIFICATION EAME
CONTROL, STANDARD PILOT
CAT THUMB S/N TH180804760
24" STRICKLAND BRAND BUCKET
HYDRAUILC COUPLER STRICKLAND
CPLR WILL WORK WITH CAT BUCKETS
ENGINE AR- PRIM
LINKAGE, BUCKET, W/LIFTING EYE
INSTRUCTIONS, ISO
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • No
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHour meter may have been changed
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good condition
  • Normal
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • Overall good condition
boom
300
  • Overall good condition
  • Good
  • Good
  • Good
stick
300
  • Overall good condition
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • Strickland
  • Overall good condition
  • Strickland
  • 22”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE70%
Notes - UNDERCARRIAGEOverall good condition
Notes - UNDERCARRIAGE 1Rubber pads are fair-poor
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)17.75”17.75”
final drives
200
  • Overall good condition
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering