Caterpillar 308E2 THB

Caterpillar 308E2 THB

Price
88,000 USD
Year
2018
Working hours
2123 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2 THB
CategoryCrawler Excavators
Serial NumberFJX10978
Unit Number474452
Catalog NumberCU4652248
Manufacturing Year2018
Hours2123 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax$ 88,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationCONT AR-AUX
2064 GD 7/20/20
GUARD, SWIVEL
LINES, BOOM
LINES, STICK
ALARM, TRAVEL
COOLING, HIGH AMBIENT
HYDRAULICS, AUX.,QC,(L-STK)
CONTROL PATTERN CHANGER
AS IS / AS RECEIVED
PLUGS, MIRROR MOUNT
RADIO, AM/FM
SWING BOOM
DRAIN, ECOLOGY
HEATER, JACKET WATER
TANK, FUEL
COUNTERWEIGHT, EXTRA
THUMB,HYD + COUPLER,PG,MAN, 8T
BUCKET-HD, 30", 10.9 FT3, 7T
STICK AR-HOE
2018 CATERPILLAR 308E2 EXCAVATOR
LINKAGE AR-BKT
STICK PKG,LONG W/BKT LINKAGE
AIR CONDITIONER/DEFROSTER/HEATER
TRACK, 450MM RUBBER BELT 30/32
BELT,SEAT,CLOTH 3"
LIGHTS,STD WORK & INTERIOR-CAB
BLADE, 91" BOLT-ON EDGE
PRODUCT LINK,CELLULAR PL240
Features
Additional InformationCONT AR-AUX
2064 GD 7/20/20
GUARD, SWIVEL
LINES, BOOM
LINES, STICK
ALARM, TRAVEL
COOLING, HIGH AMBIENT
HYDRAULICS, AUX.,QC,(L-STK)
CONTROL PATTERN CHANGER
AS IS / AS RECEIVED
PLUGS, MIRROR MOUNT
RADIO, AM/FM
SWING BOOM
DRAIN, ECOLOGY
HEATER, JACKET WATER
TANK, FUEL
COUNTERWEIGHT, EXTRA
THUMB,HYD + COUPLER,PG,MAN, 8T
BUCKET-HD, 30", 10.9 FT3, 7T
STICK AR-HOE
2018 CATERPILLAR 308E2 EXCAVATOR
LINKAGE AR-BKT
STICK PKG,LONG W/BKT LINKAGE
AIR CONDITIONER/DEFROSTER/HEATER
TRACK, 450MM RUBBER BELT 30/32
BELT,SEAT,CLOTH 3"
LIGHTS,STD WORK & INTERIOR-CAB
BLADE, 91" BOLT-ON EDGE
PRODUCT LINK,CELLULAR PL240
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone