Caterpillar 308-06A

Caterpillar 308-06A

Price
91,834 USD
Year
2019
Working hours
166 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308-06A
CategoryCrawler Excavators
Serial NumberGW800339
Unit NumberGW800339
Catalog NumberCU4839843
Manufacturing Year2019
Hours166 h
CountryGermany
LocationErfurt
Pricing
Price Excluding Tax91,834 USD
Tax (19%)17,448 USD
Price Including Tax109,282 USD
Details
Additional informationBUCKET 3 CONDITION: 99 %
UNDERCARRIAGE IDLERS: 99 %
BUCKET 2 CONDITION: 99 %
TRACK SHOES (PADS) CONDITION: 99 %
CUTTING WIDTH: 400 MM
CUTTING WIDTH: 1800 MM
TRACK SHOES (PADS) WIDE: 450 MM
CUTTING WIDTH BUCKET 3: 800 MM
UNDERCARRIAGE CARRIER ROLLERS: 99 %
UNDERCARRIAGE TRACK ROLLERS: 99 %
UNDERCARRIAGE SPROCKETS: 99 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Phillip Uri
Germany
Telephone:+49 3614933318
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone