Excavators
Crawler Excavators
Caterpillar
Quick Search
Contact dealer
Caterpillar 308-07CR
2022
341 Hours
BLANCHARD MACHINERY CO.
Brand
Caterpillar 308-07CR
Category
Crawler Excavators
Serial Number
GG805827
Unit Number
DU000191
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
Caterpillar 308-07CR
Home
Construction
Excavators
Crawler Excavators
Caterpillar
Caterpillar 308-07CR
Year
2022
Working hours
341 h
Print
Add to favorites
‹
›
×
Videos of Caterpillar 308-07CR
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
134,850
BLANCHARD MACHINERY CO.
Hilton Head, SC
+1 8034658080
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
Caterpillar 308-07CR
Category
Crawler Excavators
Serial Number
GG805827
Unit Number
DU000191
Catalog Number
10081448
Year
2022
Hours
341 h
Country
United States
Location
HILTON HEAD, United States
Pricing
Price Excluding Tax
134,850
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
STD BLADE, STD U/C, TG W/PAD
STD BLADE, STD U/C, TG W/PAD
PACKAGE, PERFORMANCE, (ML2)
PACKAGE, PERFORMANCE, (ML2)
BUCKET
BUCKET
CAMERA, REAR VIEW
CAMERA, REAR VIEW
CAT KEY, WITH PASSCODE OPTION
CAT KEY, WITH PASSCODE OPTION
AM FM RADIO
AM FM RADIO
LIGHTING
LIGHTING
PRODUCT LINK
PRODUCT LINK
AUXILIARY HYDRAULICS
AUXILIARY HYDRAULICS
AIR CONDITIONER
AIR CONDITIONER
CARBODY, STANDARD
CARBODY, STANDARD
BOOM, 1 PIECE
BOOM, 1 PIECE
THUMB, HYDRAULIC
THUMB, HYDRAULIC
COUPLER, QUICK
COUPLER, QUICK
BLUETOOTH
BLUETOOTH
STICK, LONG
STICK, LONG
SOFTWARE, 2 WAY CONTROL
SOFTWARE, 2 WAY CONTROL
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
SOFTWARE, STICK STEER CONTROL
Additional information
INCLUDES BUCKET AND HYD THUMB.
Protection CURRENT POWERTRAIN & HYDRAULICS + TECH (EPP) EXPIRING 12Apr2026 or 4000hrs; WHICHEVER COMES FIRST.
Remaining Factory Warranty CURRENT 24mo/2000hr UNLIMITED EXPIRING 12Apr2024
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
18
0
0
cleaning required
No
extra fuel tanks
No
s.o.s. taken
No
notes - general appearance
Machine is in like new condition
car body
Good
counterweight
Good
crankcase guard / battery box
Good
decals
Good
draw bar
Good
eng. enclose hood / stack
Good
engine doors
Good
fenders
Good
fiberglass
Good
fuel tank
Good
grab irons
Good
hood
Good
main frame welds
Good
paint
Good
plastic
Good
radiator grill & shroud
Good
sheet metal
Good
steps / ladder
Good
safety items
2
0
0
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
horn
Good
swing brake
Good
gauges, operator station, console
15
0
0
back up alarm
Yes
current o&mm
Yes
current parts manual
Yes
current safety manual
Yes
rops certification plate
Yes
air conditioner
Good
dash console
Good
door latches
Good
ems panel / warnings
Good
floor boards
Good
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
product link
Good
seat belt
Good
seat cushion / arm rest
Good
switches
Good
windshield wipers
Good
engine
8
0
0
blow by
No
compression in radiator
No
epa decal
No
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
anti-freeze color
Red, level is full
oil pressure (h/l/n)
There are no low oil pressure warnings present
smoke (b/d/l/w)
None
air cleaners
Good
belts / pulleys
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
6
0
0
leaks
No
coolers
Good
fan
Good
fan drive
Good
Belt driven
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
5
0
0
alternator
Good
batteries / cables
Good
lighting
Good
starter
Good
wiring
Good
hydraulics
15
0
0
boom cylinder
Good
bucket cylinder
Good
control linkage
Good
hose lines
Good
hydraulic swivel
Good
operating condition - hydraulics
Good
pump drive
Good
pumps & valves
Good
rotex
Good
stick cylinder
Good
swing gear
Good
swing motors
Good
tank
Good
thumb cylinder
Good
travel motors
Good
attachments / work tools
auger
No
claw
No
crusher
No
grapple
No
hammer
No
pulverizer
No
rake
No
ripper
No
shear
No
thumb
Yes
Cat brand thumb installed
tilting ditch bucket
No
boom
3
0
0
boom condition
Good
boom pins
Good
pins & bushings - boom
Good
stick
3
0
0
pins & bushings - stick
Good
stick conditions
Good
stick pins
Good
bucket
5
0
0
quick coupler
Yes
brand
Cat
quick coupler (make/model)
Cat
bucket bottom
Good
bucket linkage
Good
bucket mounts
Good
bucket sides
Good
teeth / adapters
Good
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Cannon
Both are holding track tension as they should
Carrier Rollers
U/C is in like new condition
Idlers
U/C is in like new condition
Notes - UNDERCARRIAGE
No faults found, U/C is in like new condition
Segments
U/C is in like new condition
Track Shoes
Steel track shoes with rubber pads
Track Frame - Left
Good
Track Frame - Right
Good
Track Shoes (Width)
17 3/4"
17 3/4"
final drives
2
0
0
housings
Good
planetaries / diff
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
Caterpillar 308-07CR on Mascus USA